Quantity | Unit price |
---|---|
4 - 39 | R 128,9861 |
40 + | R 57,3775 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mounting Hole Length | 22.2 mm |
---|---|
Mounting Hole Length | 0.874 in |
Mounting Hole Width | 20.2 mm |
Mounting Hole Width | 0.795 in |
Grip Range | 26.5 mm |
Grip Range | 1.043 in |
Cam Material | Steel |
Latch Material | Die Cast Zinc Alloy |
Colour | Black |
Finish | Black Powder Coated |
Key Type | 7.0 mm Triangle Key |
Latch Style | Quarter-Turn Latch |
Handle Type | Driver Tool Operated with Padlock Option Handle |
Includes | Cam & Key Sold Separately |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue