Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quarter Turn Panel Fasteners, commonly known as Quarter-turn Studs or Rivets, engage receptacles and are fastened by turning the stud about 90 degrees - a process known as a 'quarter-turn rotation'. The fastener provides a predictable holding force and offers a detent in locked position that resists opening in error. Quarter-turn Fasteners & assembly parts offer a solution that is quick, but secure in its assembly. Plastic Quarter Turn Rivets are a fast fastener that provide a permanent mounting solution. An ideal choice, suitable for security panels and components that need to be replaced in a hurry.
To install and remove Plastic Quarter Turn Fasteners: Use a flat-head screwdriver or a coin and give the fastener a quarter-turn. This releases the bottom panel while retaining the fastener in the removable panel. Alternatively, drive the plunger into the grommet with a hammer that locks two panels together.
Our Quarter Turn Fastener range is available in a choice of materials, including; Acetal Co-Polymer, Acetal RMS-14, Polyoxymethylene (POM), Nylon 6/6 and Polyamide.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Height | Head Diameter | Style | Pre-Assembled Rivet | Panel Thickness Range | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 11,0103 - R 11,0103 | Request the lead time here |
|
0.091 in
2.3 mm
|
0.63 in
16.0 mm
|
Style 6
|
No
|
0.177 - 0.236 in
4.5 - 6.0 mm
|
Cross Recess Drive
|
||
| R 14,0243 - R 14,0243 | Request the lead time here |
|
0.15 in
3.8 mm
|
0.591 in
15.0 mm
|
Style 6
|
No
|
0.236 - 0.323 in
6.0 - 8.2 mm
|
Cross Recess Drive
|
||
| R 8,5806 - R 8,5806 | Request the lead time here |
|
0.146 in
3.7 mm
|
0.591 in
15.0 mm
|
2
|
N
|
0.236 - 0.323 in
6.0 - 8.2 mm
|
Cross Recess Drive
|
||
| R 5,7204 - R 8,8412 | Request the lead time here |
|
0.039 in
1.0 mm
|
0.63 in
16.0 mm
|
1
|
N
|
0.177 - 0.236 in
4.5 - 6.0 mm
|
Cross Recess Drive
|
||
| 10279069 | R 10,0569 - R 10,0569 | 974 In stock - Delivery conditions may apply, visit our FAQs |
|
0.091 in
2.3 mm
|
0.63 in
16.0 mm
|
Style 6
|
No
|
0.098 - 0.197 in
2.5 - 5.0 mm
|
Cross Recess Drive
|
|
| R 5,4282 - R 5,4282 | Request the lead time here |
|
0.146 in
3.7 mm
|
0.551 in
14.0 mm
|
2
|
N
|
0.177 - 0.236 in
4.5 - 6.0 mm
|
Cross Recess Drive
|
||
| R 9,9031 - R 9,9031 | Request the lead time here |
|
0.091 in
2.3 mm
|
0.705 in
17.9 mm
|
Style 6
|
No
|
0.118 - 0.197 in
3.0 - 5.0 mm
|
Cross Recess Drive
|
||
| R 11,0103 - R 11,0103 | Request the lead time here |
|
0.114 in
2.9 mm
|
0.783 in
19.9 mm
|
Style 6
|
No
|
0.138 - 0.236 in
3.5 - 6.0 mm
|
Cross Recess Drive
|
||
| R 11,6254 - R 11,6254 | 796 In stock - Delivery conditions may apply, visit our FAQs |
|
0.118 in
3.0 mm
|
0.618 in
15.7 mm
|
Style 6
|
No
|
0.177 - 0.256 in
4.5 - 6.5 mm
|
Cross Recess Drive
|
||
| R 6,4739 - R 7,212 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.748 in
19.0 mm
|
2
|
N
|
0.157 - 0.295 in
4.0 - 7.5 mm
|
Cross Recess Drive
|
||
| R 5,7204 - R 5,7204 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.787 in
20.0 mm
|
3
|
N
|
0.138 - 0.236 in
3.5 - 6.0 mm
|
Cross Recess Drive
|
||
| R 5,1207 - R 5,1207 | 4000 In stock - Delivery conditions may apply, visit our FAQs |
|
0.091 in
2.3 mm
|
0.63 in
16.0 mm
|
3
|
N
|
0.177 - 0.236 in
4.5 - 6.0 mm
|
Cross Recess Drive
|
||
| R 12,0713 - R 12,0713 | Request the lead time here |
|
0.142 in
3.6 mm
|
0.736 in
18.7 mm
|
Style 6
|
No
|
0.157 - 0.295 in
4.0 - 7.5 mm
|
Cross Recess Drive
|
||
| R 10,0569 - R 10,0569 | Request the lead time here |
|
0.079 in
2.0 mm
|
0.559 in
14.2 mm
|
Style 6
|
No
|
0.177 - 0.236 in
4.5 - 6.0 mm
|
Cross Recess Drive
|
||
| R 16,70 - R 16,70 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
|
Y
|
0.063 - 0.197 in
1.6 - 5.0 mm
|
Slotted Drive
|
||
| R 16,70 - R 16,70 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
|
Y
|
0.063 - 0.197 in
1.6 - 5.0 mm
|
Slotted Drive
|
||
| R 6,4739 - R 7,212 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.787 in
20.0 mm
|
1
|
N
|
0.177 - 0.276 in
4.5 - 7.0 mm
|
Cross Recess Drive
|
||
| R 8,4269 - R 8,4269 | Request the lead time here |
|
0.126 in
3.2 mm
|
0.591 in
15.0 mm
|
Style 9
|
Y
|
0.055 - 0.177 in
1.4 - 4.5 mm
|
Cross Recess Drive
|
||
| R 12,0406 - R 18,6962 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.768 in
19.5 mm
|
Style 2
|
Yes
|
0.055 - 0.071 in
1.4 - 1.8 mm
|
Slotted Drive
|
||
| R 2,9678 - R 3,2907 | Request the lead time here |
|
0.248 in
6.3 mm
|
|
|
Y
|
0.039 - 0.106 in
1.0 - 2.7 mm
|
Slotted Drive