Menu Search

PVC Edge Protector

In stock

PVC edge protector with a steel spring core. Supplied in rolls of 20.0 metres. Provides protection to steel edges. Profiles are flexible and a simply applied by pressing by hand - making them a quick and easy solution. Suitable for temperatures from -25C up to 90C.

Series Code :SR5400

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Clamp Width Colour Minimum Clamp Width Overall Width Overall Height View
R 2 226,0578 - R 2 861,3401 Request the lead time here
4.0 mm
Grey
2.0 mm
11.0 mm
16.5 mm
R 2 200,162 - R 2 828,0384 Request the lead time here
3.0 mm
Grey
1.5 mm
9.0 mm
12.5 mm
R 5 100,1727 - R 5 827,2502 Request the lead time here
3.0 mm
White
1.5 mm
9.7 mm
21.5 mm
R 2 593,3512 - R 3 333,4626 Request the lead time here
8.0 mm
White
6.0 mm
11.8 mm
16.3 mm
10237489 R 1 596,7459 - R 2 532,1494 Request the lead time here
4.0 mm
Black
2.0 mm
11.0 mm
16.5 mm
R 2 236,2839 - R 3 550,9675 Request the lead time here
2.0 mm
Black
1.0 mm
14.4 mm
10.0 mm
R 2 593,3512 - R 3 333,4626 Request the lead time here
8.0 mm
Grey
6.0 mm
11.8 mm
16.3 mm
R 3 316,8507 - R 4 012,6061 Request the lead time here
2.0 mm
White
1.0 mm
14.4 mm
10.0 mm
R 852,7019 - R 1 352,373 Request the lead time here
1.5 mm
Black
1.0 mm
6.0 mm
8.0 mm
R 1 860,0715 - R 2 949,955 Request the lead time here
8.0 mm
Black
6.0 mm
11.8 mm
16.3 mm
R 1 157,3624 - R 1 487,6514 1 In stock - Delivery conditions may apply, visit our FAQs
1.5 mm
Grey
1.0 mm
6.0 mm
8.0 mm
R 2 066,9922 - R 2 656,8649 Request the lead time here
3.0 mm
Grey
1.0 mm
10.0 mm
14.0 mm
R 742,9458 - R 825,4952 Request the lead time here
2.0 mm
Grey
1.0 mm
6.9 mm
9.4 mm
R 2 226,0578 - R 2 861,3401 Request the lead time here
4.0 mm
White
2.0 mm
11.0 mm
16.5 mm
R 2 200,162 - R 2 828,0384 Request the lead time here
3.0 mm
White
1.5 mm
9.0 mm
12.5 mm
R 1 577,9238 - R 2 502,6744 Request the lead time here
3.0 mm
Black
1.0 mm
10.0 mm
14.0 mm
R 3 239,4707 - R 5 156,867 Request the lead time here
3.0 mm
Black
1.5 mm
9.7 mm
21.5 mm
R 5 100,1727 - R 5 827,2502 Request the lead time here
3.0 mm
Grey
1.5 mm
9.7 mm
21.5 mm
R 1 188,9172 - R 1 528,2112 Request the lead time here
1.5 mm
White
1.0 mm
6.0 mm
8.0 mm
R 856,8846 - R 1 360,3427 5 In stock - Delivery conditions may apply, visit our FAQs
2.0 mm
Black
1.0 mm
6.9 mm
9.4 mm
  • of 2
Edge Protector 4.0 mm 16.5 mm PVC Grey

10237496

Price Range
R 2 861,3401 - R 2 226,0578

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    2.0 mm
  • Maximum Clamp Width
    4.0 mm
  • Overall Height
    16.5 mm
  • Overall Width
    11.0 mm
  • Roll Length
    20.0 m
Edge Protector 9.0 mm 9.0 mm PVC Grey

10237434

Price Range
R 2 828,0384 - R 2 200,162

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.5 mm
  • Maximum Clamp Width
    3.0 mm
  • Overall Height
    12.5 mm
  • Overall Width
    9.0 mm
  • Roll Length
    20.0 m
Edge Protector 3.8 mm 11.7 mm PVC White

10237625

Price Range
R 5 827,2502 - R 5 100,1727

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.5 mm
  • Maximum Clamp Width
    3.0 mm
  • Overall Height
    21.5 mm
  • Overall Width
    9.7 mm
  • Roll Length
    20.0 m
Edge Protector 6.5 mm 16.3 mm PVC White

10237564

Price Range
R 3 333,4626 - R 2 593,3512

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    6.0 mm
  • Maximum Clamp Width
    8.0 mm
  • Overall Height
    16.3 mm
  • Overall Width
    11.8 mm
  • Roll Length
    20.0 m
Edge Protector 4.0 mm 16.5 mm PVC Black

10237489

Price Range
R 2 532,1494 - R 1 596,7459

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    2.0 mm
  • Maximum Clamp Width
    4.0 mm
  • Overall Height
    16.5 mm
  • Overall Width
    11.0 mm
  • Roll Length
    20.0 m
Edge Protector 3.5 mm 10.0 mm PVC Black

10237571

Price Range
R 3 550,9675 - R 2 236,2839

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    2.0 mm
  • Overall Height
    10.0 mm
  • Overall Width
    14.4 mm
  • Roll Length
    20.0 m
Edge Protector 6.5 mm 16.3 mm PVC Grey

10237557

Price Range
R 3 333,4626 - R 2 593,3512

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    6.0 mm
  • Maximum Clamp Width
    8.0 mm
  • Overall Height
    16.3 mm
  • Overall Width
    11.8 mm
  • Roll Length
    20.0 m
Edge Protector 3.5 mm 10.0 mm PVC White

10237595

Price Range
R 4 012,6061 - R 3 316,8507

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    2.0 mm
  • Overall Height
    10.0 mm
  • Overall Width
    14.4 mm
  • Roll Length
    20.0 m
Edge Protector 2.0 mm 8.0 mm PVC Black

10237519

Price Range
R 1 352,373 - R 852,7019

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    1.5 mm
  • Overall Height
    8.0 mm
  • Overall Width
    6.0 mm
  • Roll Length
    20.0 m
Edge Protector 6.5 mm 16.3 mm PVC Black

10237540

Price Range
R 2 949,955 - R 1 860,0715

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    6.0 mm
  • Maximum Clamp Width
    8.0 mm
  • Overall Height
    16.3 mm
  • Overall Width
    11.8 mm
  • Roll Length
    20.0 m
Edge Protector 5.6 mm 6.0 mm PVC Grey

10237526

Price Range
R 1 487,6514 - R 1 157,3624

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    1.5 mm
  • Overall Height
    8.0 mm
  • Overall Width
    6.0 mm
  • Roll Length
    20.0 m
Edge Protector 5.5 mm 14.0 mm PVC Grey

10237465

Price Range
R 2 656,8649 - R 2 066,9922

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    3.0 mm
  • Overall Height
    14.0 mm
  • Overall Width
    10.0 mm
  • Roll Length
    20.0 m
Edge Protector 6.5 mm 6.9 mm PVC Grey

10237410

Price Range
R 825,4952 - R 742,9458

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    2.0 mm
  • Overall Height
    9.4 mm
  • Overall Width
    6.9 mm
  • Roll Length
    20.0 m
Edge Protector 4.0 mm 16.5 mm PVC White

10237502

Price Range
R 2 861,3401 - R 2 226,0578

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    2.0 mm
  • Maximum Clamp Width
    4.0 mm
  • Overall Height
    16.5 mm
  • Overall Width
    11.0 mm
  • Roll Length
    20.0 m
Edge Protector 3.4 mm 12.5 mm PVC White

10237441

Price Range
R 2 828,0384 - R 2 200,162

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.5 mm
  • Maximum Clamp Width
    3.0 mm
  • Overall Height
    12.5 mm
  • Overall Width
    9.0 mm
  • Roll Length
    20.0 m
Edge Protector 5.5 mm 14.0 mm PVC Black

10237458

Price Range
R 2 502,6744 - R 1 577,9238

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    3.0 mm
  • Overall Height
    14.0 mm
  • Overall Width
    10.0 mm
  • Roll Length
    20.0 m
Edge Protector 3.8 mm 11.7 mm PVC Black

10237601

Price Range
R 5 156,867 - R 3 239,4707

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.5 mm
  • Maximum Clamp Width
    3.0 mm
  • Overall Height
    21.5 mm
  • Overall Width
    9.7 mm
  • Roll Length
    20.0 m
Edge Protector 3.8 mm 11.7 mm PVC Grey

10237618

Price Range
R 5 827,2502 - R 5 100,1727

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.5 mm
  • Maximum Clamp Width
    3.0 mm
  • Overall Height
    21.5 mm
  • Overall Width
    9.7 mm
  • Roll Length
    20.0 m
Edge Protector 2.0 mm 8.0 mm PVC White

10237533

Price Range
R 1 528,2112 - R 1 188,9172

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    1.5 mm
  • Overall Height
    8.0 mm
  • Overall Width
    6.0 mm
  • Roll Length
    20.0 m
Edge Protector 6.5 mm 6.9 mm PVC Black

10237403

Price Range
R 1 360,3427 - R 856,8846

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    2.0 mm
  • Overall Height
    9.4 mm
  • Overall Width
    6.9 mm
  • Roll Length
    20.0 m