Menu Search

Toggle Clamp 175 ° 41.00 mm 3.90 kN Steel

Essentra Part Number:

20510237

Manufacturer Part Number:

20510237

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 1 013,7808
Standard pack: 1

Order in multiple of 1

Total price:

R 1 013,78

1 x R 1 013,7808

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Mount Type Flanged Base
Maximum Holding Force 3.90 kN
Locking Mechanism Locking
Base Material Steel
Handle Movement 175
Handle Type Straight Handle
Handle Colour Red
Commodity Code 8205700000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us