Menu Search

Toggle Clamp 135 ° 35.0 mm 15.00 kN Steel

Essentra Part Number:

20510114

Manufacturer Part Number:

20510114

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 967,0086
Standard pack: 1

Order in multiple of 1

Total price:

R 967,01

1 x R 967,0086

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Mount Type Flanged Base
Maximum Holding Force 15.00 kN
Locking Mechanism Non-Locking
Base Material Steel
Handle Movement 135
Handle Type Straight Handle
Handle Colour Red
Commodity Code 8205700000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us