10260975
466359
| Quantity | Unit price |
|---|---|
| 50 - 499 | R 21,9061 |
| 500 + | R 19,96 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M5 |
|---|---|
| Body Diameter | 0.787 in |
| Body Diameter | 20.0 mm |
| Overall Height | 1.378 in |
| Overall Height | 35.0 mm |
| Stem Height | 0.63 in |
| Stem Height | 16.0 mm |
| Thread Length | 0.591 in |
| Thread Length | 15.0 mm |
| Colour | Black |
| Commodity Code | 3926300090 |
| Knob Material | PA |
| Mount Type | Threaded Stud |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue