Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.
Series Code :SR2022
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Compatible Cable Tie Width | Panel Thickness Range | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| R 4,461 - R 5,0722 | Request the lead time here |
|
|
0.252 in
6.4 mm
|
|
||
| R 2,8346 - R 3,4995 | Request the lead time here |
0.189 in
4.8 mm
|
0.190 in
4.8 mm
|
0.02 - 0.091 in
0.5 - 2.3 mm
|
Snap-In
|
||
| R 2,4757 - R 3,6137 | Request the lead time here |
|
0.189 in
4.8 mm
|
0.125 in
3.18 mm
|
|
||
| R 5,8054 - R 6,6302 | Request the lead time here |
|
0.154 in
3.9 mm
|
|
Push-In
|
||
| R 1,14 - R 1,55 | Request the lead time here |
|
|
|
Push-In
|
||
| R 3,7521 - R 5,336 | Request the lead time here |
|
|
|
Push-In
|
||
| R 6,6611 - R 7,0061 | Request the lead time here |
0.252 in
6.4 mm
|
0.283 in
7.2 mm
|
|
Fir Tree
|
||
| R 2,8448 - R 4,0135 | Request the lead time here |
0.185 in
4.7 mm
|
0.228 in
5.8 mm
|
|
Fir Tree
|
||
| R 3,7888 - R 4,3387 | 500 In stock - Delivery conditions may apply, visit our FAQs |
|
0.22 in
5.6 mm
|
0.055 - 0.079 in
1.4 - 2.0 mm
|
Push-In
|
||
| R 4,4748 - R 4,9669 | Request the lead time here |
|
|
|
Push-In
|
||
| R 3,1062 - R 4,4902 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
Push-In
|
||
| R 3,2598 - R 4,0245 | Request the lead time here |
0.189 in
4.8 mm
|
0.22 in
5.6 mm
|
0.02 - 0.091 in
0.5 - 2.3 mm
|
Push In
|
||
| R 2,4952 - R 3,2641 | Request the lead time here |
0.154 in
3.9 mm
|
0.209 in
5.3 mm
|
|
Push In
|
||
| 10009321 | R 3,2777 - R 3,9376 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
|
0.323 in
8.2 mm
|
|
Screw-In
|
|
| R 0,9949 - R 1,1071 | 500 In stock - Delivery conditions may apply, visit our FAQs |
|
0.189 in
4.8 mm
|
|
Screw
|
||
| R 0,9303 - R 1,0318 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
Screw
|
||
| R 3,3343 - R 4,0057 | Request the lead time here |
|
0.209 in
5.3 mm
|
|
Screw-In
|
||
| R 3,7693 - R 4,5282 | Request the lead time here |
0.205 in
5.2 mm
|
0.323 in
8.2 mm
|
|
Screw-In
|
||
| R 1,3301 - R 1,4777 | 500 In stock - Delivery conditions may apply, visit our FAQs |
|
0.354 in
9.0 mm
|
|
Screw
|
||
| R 0,9949 - R 1,1071 | 800 In stock - Delivery conditions may apply, visit our FAQs |
|
0.189 in
4.8 mm
|
|
Screw