Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10277140
494653
| Quantity | Unit price |
|---|---|
| 100 - 999 | R 2,691 |
| 1000 - 1999 | R 2,5373 |
| 2000 + | R 2,4142 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Mounting Method | Screw |
| Compatible Cable Tie Width Range | 2.4 - 9.0 mm |
| Compatible Cable Tie Width Range | 0.094 - 0.354 in |
| Overall Height | 11.6 mm |
| Overall Height | 0.457 in |
| Overall Length | 30.0 mm |
| Overall Length | 1.181 in |
| Overall Width | 0.579 in |
| Overall Width | 14.7 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue