Menu Search

Push Mount Cable Clamps

In stock

Push mount cable clamps are essential components used to secure and organize cables in a wide range of applications. These clamps are designed to provide a secure and reliable hold on cables, preventing them from tangling, shifting, or getting damaged. The main characteristic of push mount cable clamps is their easy installation process. These clamps feature a push-in design, allowing for quick and hassle-free mounting on various surfaces, such as walls, ceilings, or panels. This makes them ideal for both temporary and permanent cable management solutions.

The benefits of push mount cable clamps are numerous. Firstly, they offer excellent cable organization, ensuring a clean and tidy appearance in any setting. The secure hold provided by these clamps prevents cables from becoming tangled or creating tripping hazards. Additionally, push mount cable clamps help to extend the lifespan of cables by reducing stress and strain on their connectors. The flexible design of these clamps allows for easy adjustments and repositioning of cables as needed. Moreover, push mount cable clamps are made from high-quality materials, ensuring durability and resistance to wear, making them suitable for both indoor and outdoor applications.

  • Material: PA
  • Colour: Natural, Grey
  • Material Flammability Standard: UL94 V-2,

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Base Width Base Length Compatible Panel Thickness Range Compatible Cable Diameter Range View
R 5,8877 - R 5,8877 Request the lead time here
0.5 - 1.8 mm
R 12,0713 - R 13,7729 Request the lead time here
R 8,1962 - R 9,3611 Request the lead time here
R 7,2274 - R 8,27 Request the lead time here
R 2,5526 - R 5,1707 Request the lead time here
10245941 R 9,165 - R 10,468 75 In stock - Delivery conditions may apply, visit our FAQs
R 10,1338 - R 11,5749 Request the lead time here
R 64,5952 - R 64,5952 Request the lead time here
R 4,9977 - R 10,1043 Request the lead time here
Cable Clamps - Plug In, Locking Nylon 6/6 Natural

10363133

Price Range
R 5,8877 - R 5,8877

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.5 - 1.8 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Cable Clamps - Plug In, Locking 18.0 mm Nylon 6/6 Grey

10245965

Price Range
R 13,7729 - R 12,0713

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Mounting Method
    Push-In
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Cable Clamps - Plug In, Locking 8.0 mm Nylon 6/6 Grey

10245934

Price Range
R 9,3611 - R 8,1962

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Mounting Method
    Push-In
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Cable Clamps - Plug In, Locking 7.0 mm Nylon 6/6 Grey

10245927

Price Range
R 8,27 - R 7,2274

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Mounting Method
    Push-In
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Cable Clamp Lockable 7.8 mm 6.5 mm Nylon 6/6 Natural

10021743

Price Range
R 5,1707 - R 2,5526

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Plug-In
  • Operating Temperature Range
    -40 - 85 °C
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Clamps - Plug In, Locking 10.0 mm Nylon 6/6 Grey

10245941

Price Range
R 10,468 - R 9,165

Stock Levels
75 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Grey
  • Mounting Method
    Push-In
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Cable Clamp Lockable 13.5 mm 6.5 mm Nylon 6/6 Natural

10021750

Price Range
R 11,5749 - R 10,1338

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Plug-In
  • Operating Temperature Range
    -40 - 85 °C
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Clamps - Plug In, Locking 14.0 mm Nylon 6/6 Grey

10245958

Price Range
R 64,5952 - R 64,5952

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Mounting Method
    Push-In
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Cable Clamp Lockable 9.5 mm 6.5 mm Nylon 6/6 Natural

10021736

Price Range
R 10,1043 - R 4,9977

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Plug-In
  • Operating Temperature Range
    -40 - 85 °C
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790