Menu Search

Push-In Spacer

In production

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Essentra Part Number Price range Availability Locking Head Height Hole Diameter Panel Thickness Range Spacer Length View
R 0,3899 - R 0,7089 Request the lead time here
3.5 mm
1.6 mm
12.0 mm
R 2,8538 - R 3,4526 Request the lead time here
3.5 mm
1.6 mm
14.0 mm
R 1,4592 - R 2,691 Request the lead time here
3.5 mm
1.6 mm
7.0 mm
R 0,9151 - R 1,5596 Request the lead time here
3.5 mm
1.6 mm
18.0 mm
R 1,4745 - R 5,1189 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
4.0 mm
R 1,6198 - R 2,3553 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
6.0 mm
R 4,4857 - R 4,4857 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
26.0 mm
R 2,7132 - R 3,30 Request the lead time here
1.9 mm
0.8 - 1.6 mm
7.0 mm
R 1,5455 - R 2,2353 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
5.5 mm
R 1,9954 - R 6,9266 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
13.5 mm
R 3,4221 - R 3,911 Request the lead time here
1.9 mm
0.8 - 1.6 mm
6.0 mm
R 2,0411 - R 3,7675 Request the lead time here
3.5 mm
1.6 mm
8.0 mm
R 1,5125 - R 5,2541 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
4.5 mm
R 1,7669 - R 2,5526 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
6.5 mm
R 2,5286 - R 3,9366 Request the lead time here
3.5 mm
1.6 mm
10.0 mm
R 0,4356 - R 0,7888 Request the lead time here
3.5 mm
1.6 mm
18.0 mm
R 2,8416 - R 3,1574 Request the lead time here
3.5 mm
1.6 mm
6.0 mm
R 1,813 - R 2,6404 Request the lead time here
2.8 mm
3.5 mm
1.2 - 1.7 mm
7.0 mm
R 3,4221 - R 3,911 Request the lead time here
1.9 mm
0.8 - 1.6 mm
4.0 mm
R 1,4897 - R 2,7372 Request the lead time here
3.5 mm
1.6 mm
8.0 mm
  • of 2
Snap Lock Support 12.0 mm Nylon 6/6 UL94 V-2 Natural

10022191

Price Range
R 0,7089 - R 0,3899

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 14.0 mm Nylon 6/6 UL94 V-2 Natural

10022207

Price Range
R 3,4526 - R 2,8538

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 7.0 mm Nylon 6/6 UL94 V-2 Natural

10022276

Price Range
R 2,691 - R 1,4592

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 18.0 mm Nylon 6/6 UL94 V-0 Natural

10022238

Price Range
R 1,5596 - R 0,9151

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 4.0 mm Nylon 6/6 UL94 V-2 Natural

10151372

Price Range
R 5,1189 - R 1,4745

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 6.0 mm Nylon 6/6 UL94 V-2 Natural

10556870

Price Range
R 2,3553 - R 1,6198

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 26.0 mm Nylon 6/6 UL94 V-2 Natural

10638347

Price Range
R 4,4857 - R 4,4857

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 7.0 mm Nylon 6/6 UL94 V-2 Natural

10022344

Price Range
R 3,30 - R 2,7132

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 5.5 mm Nylon 6/6 UL94 V-2 Natural

10556863

Price Range
R 2,2353 - R 1,5455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 13.5 mm Nylon 6/6 UL94 V-2 Natural

10151419

Price Range
R 6,9266 - R 1,9954

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 6.0 mm Nylon 6/6 UL94 V-0 Natural

10022337

Price Range
R 3,911 - R 3,4221

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 8.0 mm Nylon 6/6 UL94 V-0 Natural

10022306

Price Range
R 3,7675 - R 2,0411

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 4.5 mm Nylon 6/6 UL94 V-2 Natural

10151389

Price Range
R 5,2541 - R 1,5125

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 6.5 mm Nylon 6/6 UL94 V-2 Natural

10151402

Price Range
R 2,5526 - R 1,7669

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 10.0 mm Nylon 6/6 UL94 V-0 Natural

10022184

Price Range
R 3,9366 - R 2,5286

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 18.0 mm Nylon 6/6 UL94 V-2 Natural

10022221

Price Range
R 0,7888 - R 0,4356

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 6.0 mm Nylon 6/6 UL94 V-0 Natural

10022269

Price Range
R 3,1574 - R 2,8416

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm
Snap Lock Support 7.0 mm Nylon 6/6 UL94 V-2 Natural

10556887

Price Range
R 2,6404 - R 1,813

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.5 mm
  • Locking Head Height
    2.8 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
Snap Lock Support 4.0 mm Nylon 6/6 UL94 V-0 Natural

10022320

Price Range
R 3,911 - R 3,4221

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    1.9 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
Snap Lock Support 8.0 mm Nylon 6/6 UL94 V-2 Natural

10022290

Price Range
R 2,7372 - R 1,4897

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Locking Head Height
    3.5 mm
  • Fixing Type
    Locking Arrowhead Fix
  • Flange Diameter
    6.0 mm
  • Panel Thickness Range
    1.6 mm