Menu Search

Push-In Rivets - Tough Rivet

In stock

Tough Rivets have a quick and easy push-fit design. They have a one-piece design with a pre-driven pin that allows the rivet to be quickly installed by hand, or with automatic equipment. They can be easily removed by pulling the pin from the grommet.

Our range of Tough Rivets are suitable for applications requiring a push in, front-mounted (blind-side fixing) fastener, which can be removed and reused. The rivets provide that and more! They also benefit from strong vibration resistance and are a solid choice for for lightweight applications.

The rivet has a robust design that stays tough in its structure, but still provide a clean and tidy finish. These rivets are strong, reliable and are a highly economical choice.

  • Material: Nylon 6/6
  • UL94 HB and UL94 V2 Flame Rated options
  • Colour: Black


Series Code :SR1912

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Essentra Part Number Price range Availability Head Height Head Diameter Compatible Panel Thickness Range Compatible Hole Diameter Range View
R 14,5333 - R 14,5333 Request the lead time here
2.5 mm
25.4 mm
2.5 - 8.9 mm
6.3 mm
R 14,5333 - R 26,8871 Request the lead time here
2.5 mm
25.4 mm
12.0 - 15.0 mm
7 - 7.0 mm
R 12,0005 - R 12,0005 Request the lead time here
3.0 mm
15.0 mm
12.0 - 16.0 mm
8 - 8.0 mm
R 17,051 - R 17,051 Request the lead time here
3.7 mm
20.0 mm
6.0 - 10.0 mm
10 - 10.0 mm
R 2,4272 - R 3,3468 Request the lead time here
2.0 mm
14.9 mm
2.5 - 8.0 mm
6.4 - 7 mm
R 2,0292 - R 2,9624 Request the lead time here
1.5 mm
5.5 mm
6.1 - 6.7 mm
3.1 - 3.3 mm
R 12,8598 - R 12,8598 Request the lead time here
2.0 mm
15.0 mm
2.5 - 8.9 mm
6.5 mm
R 14,5333 - R 14,5333 Request the lead time here
2.9 mm
18.0 mm
4.0 - 8.0 mm
8 - 8.0 mm
R 12,8297 - R 12,8297 Request the lead time here
2.5 mm
17.9 mm
3.5 - 7.0 mm
9.5 mm
R 3,0906 - R 4,2363 Request the lead time here
2.5 mm
25.0 mm
2.5 - 8.9 mm
6.3 - 7 mm
R 1,9962 - R 2,8493 Request the lead time here
1.5 mm
5.5 mm
2.0 - 2.7 mm
2.7 - 2.8 mm
R 2,0114 - R 2,8493 Request the lead time here
1.5 mm
5.5 mm
2.7 - 3.3 mm
3.1 - 3.3 mm
R 2,036 - R 2,9767 802 In stock - Delivery conditions may apply, visit our FAQs
1.5 mm
7.6 mm
6.7 - 7.4 mm
3.7 - 3.9 mm
R 11,1261 - R 11,1261 Request the lead time here
2.7 mm
15.0 mm
2.5 - 8.9 mm
6.3 mm
R 1,5829 - R 2,4875 Request the lead time here
1.1 mm
7.2 mm
1.5 - 4.6 mm
4.9 - 5.2 mm
R 2,0158 - R 2,9337 Request the lead time here
1.5 mm
4.8 mm
4.1 - 4.6 mm
2.5 - 2.6 mm
R 2,0189 - R 2,8697 Request the lead time here
1.5 mm
5.5 mm
3.9 - 4.6 mm
3.1 - 3.3 mm
R 11,5784 - R 11,5784 Request the lead time here
2.5 mm
18.0 mm
4.0 - 7.6 mm
6.3 mm
R 8,8194 - R 8,8194 Request the lead time here
2.7 mm
20.0 mm
3.0 - 8.0 mm
8 - 8.0 mm
R 11,1261 - R 11,1261 Request the lead time here
2.6 mm
16.0 mm
3.0 - 7.0 mm
9 - 9.0 mm
  • of 2
Expansion Rivet 2.5 mm 8.9 mm Nylon Black

10278758

Price Range
R 14,5333 - R 14,5333

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    22.5 mm
  • Head Diameter
    25.4 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    2.5 - 8.9 mm
  • Compatible Hole Diameter Range
    6.3 mm
Expansion Rivet 12.0 mm 15.0 mm Nylon Black

10278796

Price Range
R 26,8871 - R 14,5333

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    27.0 mm
  • Head Diameter
    25.4 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    12.0 - 15.0 mm
  • Compatible Hole Diameter Range
    7 - 7.0 mm
Expansion Rivet 12.0 mm 16.0 mm Nylon Black

10278840

Price Range
R 12,0005 - R 12,0005

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    29.0 mm
  • Head Diameter
    15.0 mm
  • Head Height
    3.0 mm
  • Compatible Panel Thickness Range
    12.0 - 16.0 mm
  • Compatible Hole Diameter Range
    8 - 8.0 mm
Expansion Rivet 10.0 mm 6.0 mm 10.0 mm Nylon 6 Black

10278888

Price Range
R 17,051 - R 17,051

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    26.7 mm
  • Head Diameter
    20.0 mm
  • Head Height
    3.7 mm
  • Compatible Panel Thickness Range
    6.0 - 10.0 mm
  • Compatible Hole Diameter Range
    10 - 10.0 mm
Expansion Rivet 2.5 mm 8.0 mm Nylon 6/6 Black

10036266

Price Range
R 3,3468 - R 2,4272

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    22.8 mm
  • Head Diameter
    14.9 mm
  • Head Height
    2.0 mm
  • Compatible Panel Thickness Range
    2.5 - 8.0 mm
  • Compatible Hole Diameter Range
    6.4 - 7 mm
Expansion Rivet 6.1 mm 6.7 mm Nylon 6/6 Black

10036327

Price Range
R 2,9624 - R 2,0292

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.6 mm
  • Head Diameter
    5.5 mm
  • Head Height
    1.5 mm
  • Compatible Panel Thickness Range
    6.1 - 6.7 mm
  • Compatible Hole Diameter Range
    3.1 - 3.3 mm
Expansion Rivet 2.5 mm 8.9 mm Nylon Black

10278789

Price Range
R 12,8598 - R 12,8598

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    22.4 mm
  • Head Diameter
    15.0 mm
  • Head Height
    2.0 mm
  • Compatible Panel Thickness Range
    2.5 - 8.9 mm
  • Compatible Hole Diameter Range
    6.5 mm
Expansion Rivet 4.0 mm 8.0 mm Nylon Black

10278833

Price Range
R 14,5333 - R 14,5333

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    23.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    2.9 mm
  • Compatible Panel Thickness Range
    4.0 - 8.0 mm
  • Compatible Hole Diameter Range
    8 - 8.0 mm
Expansion Rivet 3.5 mm 7.0 mm Nylon Black

10278871

Price Range
R 12,8297 - R 12,8297

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    23.0 mm
  • Head Diameter
    17.9 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    3.5 - 7.0 mm
  • Compatible Hole Diameter Range
    9.5 mm
Expansion Rivet 2.5 mm 8.9 mm Nylon 6/6 Black

10036259

Price Range
R 4,2363 - R 3,0906

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    22.8 mm
  • Head Diameter
    25.0 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    2.5 - 8.9 mm
  • Compatible Hole Diameter Range
    6.3 - 7 mm
Expansion Rivet 2.0 mm 2.7 mm Nylon 6/6 Black

10036297

Price Range
R 2,8493 - R 1,9962

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    7.6 mm
  • Head Diameter
    5.5 mm
  • Head Height
    1.5 mm
  • Compatible Panel Thickness Range
    2.0 - 2.7 mm
  • Compatible Hole Diameter Range
    2.7 - 2.8 mm
Expansion Rivet 2.7 mm 3.3 mm Nylon 6/6 Black

10036303

Price Range
R 2,8493 - R 2,0114

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    8.1 mm
  • Head Diameter
    5.5 mm
  • Head Height
    1.5 mm
  • Compatible Panel Thickness Range
    2.7 - 3.3 mm
  • Compatible Hole Diameter Range
    3.1 - 3.3 mm
Expansion Rivet 6.7 mm 7.4 mm Nylon 6/6 Black

10036334

Price Range
R 2,9767 - R 2,036

Stock Levels
802 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    11.9 mm
  • Head Diameter
    7.6 mm
  • Head Height
    1.5 mm
  • Compatible Panel Thickness Range
    6.7 - 7.4 mm
  • Compatible Hole Diameter Range
    3.7 - 3.9 mm
Expansion Rivet 2.5 mm 8.9 mm Nylon Black

10278765

Price Range
R 11,1261 - R 11,1261

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    18.5 mm
  • Head Diameter
    15.0 mm
  • Head Height
    2.7 mm
  • Compatible Panel Thickness Range
    2.5 - 8.9 mm
  • Compatible Hole Diameter Range
    6.3 mm
Expansion Rivet 1.5 mm 4.6 mm Nylon 6/6 Black

10036242

Price Range
R 2,4875 - R 1,5829

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.3 mm
  • Head Diameter
    7.2 mm
  • Head Height
    1.1 mm
  • Compatible Panel Thickness Range
    1.5 - 4.6 mm
  • Compatible Hole Diameter Range
    4.9 - 5.2 mm
Expansion Rivet 4.1 mm 4.6 mm Nylon 6/6 Black

10036280

Price Range
R 2,9337 - R 2,0158

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    8.8 mm
  • Head Diameter
    4.8 mm
  • Head Height
    1.5 mm
  • Compatible Panel Thickness Range
    4.1 - 4.6 mm
  • Compatible Hole Diameter Range
    2.5 - 2.6 mm
Expansion Rivet 3.9 mm 4.6 mm Nylon 6/6 Black

10036310

Price Range
R 2,8697 - R 2,0189

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    9.4 mm
  • Head Diameter
    5.5 mm
  • Head Height
    1.5 mm
  • Compatible Panel Thickness Range
    3.9 - 4.6 mm
  • Compatible Hole Diameter Range
    3.1 - 3.3 mm
Expansion Rivet 4.0 mm 7.6 mm Nylon Black

10278741

Price Range
R 11,5784 - R 11,5784

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    17.3 mm
  • Head Diameter
    18.0 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    4.0 - 7.6 mm
  • Compatible Hole Diameter Range
    6.3 mm
Expansion Rivet 3.0 mm 8.0 mm Nylon Black

10278819

Price Range
R 8,8194 - R 8,8194

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    21.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    2.7 mm
  • Compatible Panel Thickness Range
    3.0 - 8.0 mm
  • Compatible Hole Diameter Range
    8 - 8.0 mm
Expansion Rivet 3.0 mm 7.0 mm Nylon Black

10278857

Price Range
R 11,1261 - R 11,1261

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    20.0 mm
  • Head Diameter
    16.0 mm
  • Head Height
    2.6 mm
  • Compatible Panel Thickness Range
    3.0 - 7.0 mm
  • Compatible Hole Diameter Range
    9 - 9.0 mm