Menu Search

Push-In Rivets - Spreading Rivets

In stock

Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.

Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.

Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.

  • Colours: Black, Grey, Natural and White
  • UL94 V0, UL94 V1 and UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
93 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Colour Material Head Height Head Diameter Compatible Panel Thickness Range View
R 10,3029 - R 13,0863 Request the lead time here
5.0 mm
Black
Nylon 6/6
2 mm
11.1 mm
3.0 - 7.0 mm
R 1,5992 - R 5,582 Request the lead time here
5.1 mm
White
Nylon
2.8 mm
9.4 mm
6.1 - 7.1 mm
R 3,4962 - R 4,8453 Request the lead time here
6.0 mm
Grey
Nylon
2.0 mm
11.0 mm
3.0 - 7.0 mm
R 1,1563 - R 1,8914 950 In stock - Delivery conditions may apply, visit our FAQs
4.1 mm
White
Nylon
2.3 mm
7.9 mm
2.5 - 3.6 mm
R 1,6454 - R 2,7064 Request the lead time here
Natural
Nylon 6/6
1.6 mm
7.1 mm
1.0 - 9.5 mm
R 1,8145 - R 4,0289 Request the lead time here
Black
Nylon 6
2.8 mm
9.4 mm
3.0 - 4.1 mm
R 14,501 - R 14,501 Request the lead time here
5.0 mm
Natural
Nylon 6/6
2 mm
7.1 mm
1.5 - 5.0 mm
R 4,7656 - R 6,454 Request the lead time here
Natural
Nylon 6/6
2.0 mm
9.4 mm
2.5 - 4.0 mm
R 0,9516 - R 1,5087 Request the lead time here
4.0 mm
Grey
Nylon
1.5 mm
6.5 mm
1.5 - 6.0 mm
R 2,06 - R 3,2641 4250 In stock - Delivery conditions may apply, visit our FAQs
8.0 mm
Grey
Nylon
3.0 mm
13.5 mm
3.0 - 10.0 mm
R 6,6152 - R 8,8348 Request the lead time here
7.1 mm
Grey
Nylon
2.5 mm
17.0 mm
4.0 - 12.0 mm
R 1,1417 - R 1,7988 Request the lead time here
5.0 mm
Grey
Nylon
1.8 mm
8.5 mm
1.5 - 7.0 mm
R 1,9439 - R 3,09 500 In stock - Delivery conditions may apply, visit our FAQs
Natural
Nylon 6/6
2.0 mm
7.7 mm
2.0 - 5.5 mm
R 3,5397 - R 4,9034 Request the lead time here
4.8 mm
Grey
Nylon
1.2 mm
7.1 mm
4.0 - 8.7 mm
R 2,4604 - R 2,4604 8 In stock - Delivery conditions may apply, visit our FAQs
Black
Nylon 6
2.8 mm
9.4 mm
4.1 - 5.1 mm
R 2,3066 - R 2,7064 Request the lead time here
3.1 mm
White
Nylon
2.0 mm
5.8 mm
2.0 - 3.0 mm
R 1,1563 - R 1,8914 Request the lead time here
Black
Nylon 6
2.2 mm
8.0 mm
2.5 - 3.6 mm
R 1,1625 - R 1,2363 Request the lead time here
Black
Nylon 6/6
2.0 mm
11.9 mm
7.1 - 12.7 mm
R 1,1417 - R 1,7988 200 In stock - Delivery conditions may apply, visit our FAQs
5.0 mm
White
Nylon
1.8 mm
8.5 mm
1.5 - 7.0 mm
R 3,3984 - R 3,5675 Request the lead time here
Natural
Nylon 6/6
1.5 mm
10.9 mm
4.0 - 7.1 mm
  • of 5
Push-In Rivet 5.0 mm 3.0 mm 7.0 mm Nylon 6/6 Black

10316375

Price Range
R 13,0863 - R 10,3029

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11 mm
  • Compatible Hole Diameter
    5.0 mm
  • Compatible Panel Thickness Range
    3.0 - 7.0 mm
  • Head Diameter
    11.1 mm
  • Head Height
    2 mm
Push-In Rivet 5.1 mm 6.1 mm 7.1 mm Nylon White

10316368

Price Range
R 5,582 - R 1,5992

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    8.9 mm
  • Compatible Hole Diameter
    5.1 mm
  • Compatible Panel Thickness Range
    6.1 - 7.1 mm
  • Head Diameter
    9.4 mm
  • Head Height
    2.8 mm
Push-In Rivet 6.0 mm 3.0 mm 7.0 mm Nylon Grey

10119464

Price Range
R 4,8453 - R 3,4962

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.0 mm
  • Compatible Hole Diameter
    6.0 mm
  • Compatible Panel Thickness Range
    3.0 - 7.0 mm
  • Head Diameter
    11.0 mm
  • Head Height
    2.0 mm
Push-In Rivet 4.1 mm 2.5 mm 3.6 mm Nylon White

10163702

Price Range
R 1,8914 - R 1,1563

Stock Levels
950 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    5.1 mm
  • Compatible Hole Diameter
    4.1 mm
  • Compatible Panel Thickness Range
    2.5 - 3.6 mm
  • Head Diameter
    7.9 mm
  • Head Height
    2.3 mm
Push-In Rivet 1.0 mm 9.5 mm Nylon 6/6 Natural

10163733

Price Range
R 2,7064 - R 1,6454

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.7 mm
  • Compatible Panel Thickness Range
    1.0 - 9.5 mm
  • Head Diameter
    7.1 mm
  • Head Height
    1.6 mm
  • Rivet Type
    Spreading Rivet
Push-In Rivet 3.0 mm 4.1 mm Nylon 6 Black

10163757

Price Range
R 4,0289 - R 1,8145

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    6.1 mm
  • Compatible Panel Thickness Range
    3.0 - 4.1 mm
  • Head Diameter
    9.4 mm
  • Head Height
    2.8 mm
  • Rivet Type
    Spreading Rivet
Push-In Rivet 5.0 mm 1.5 mm 5.0 mm Nylon 6/6 Natural

10316382

Price Range
R 14,501 - R 14,501

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    7.4 mm
  • Compatible Hole Diameter
    5.0 mm
  • Compatible Panel Thickness Range
    1.5 - 5.0 mm
  • Head Diameter
    7.1 mm
  • Head Height
    2 mm
Push-In Rivet 2.5 mm 4.0 mm Nylon 6/6 Natural

10163627

Price Range
R 6,454 - R 4,7656

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.4 mm
  • Compatible Panel Thickness Range
    2.5 - 4.0 mm
  • Head Diameter
    9.4 mm
  • Head Height
    2.0 mm
  • Rivet Type
    Spreading Rivet
Push-In Rivet 4.0 mm 1.5 mm 6.0 mm Nylon Grey

10119525

Price Range
R 1,5087 - R 0,9516

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    7.9 mm
  • Compatible Hole Diameter
    4.0 mm
  • Compatible Panel Thickness Range
    1.5 - 6.0 mm
  • Head Diameter
    6.5 mm
  • Head Height
    1.5 mm
Push-In Rivet 8.0 mm 3.0 mm 10.0 mm Nylon Grey

10119600

Price Range
R 3,2641 - R 2,06

Stock Levels
4250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    13.0 mm
  • Compatible Hole Diameter
    8.0 mm
  • Compatible Panel Thickness Range
    3.0 - 10.0 mm
  • Head Diameter
    13.5 mm
  • Head Height
    3.0 mm
Push-In Rivet 7.1 mm 4.0 mm 12.0 mm Nylon Grey

10119440

Price Range
R 8,8348 - R 6,6152

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    17.5 mm
  • Compatible Hole Diameter
    7.1 mm
  • Compatible Panel Thickness Range
    4.0 - 12.0 mm
  • Head Diameter
    17.0 mm
  • Head Height
    2.5 mm
Push-In Rivet 5.0 mm 1.5 mm 7.0 mm Nylon Grey

10119549

Price Range
R 1,7988 - R 1,1417

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    9.2 mm
  • Compatible Hole Diameter
    5.0 mm
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Head Diameter
    8.5 mm
  • Head Height
    1.8 mm
Push-In Rivet 3.6 mm 2.0 mm 5.5 mm Nylon Natural

10183960

Price Range
R 3,09 - R 1,9439

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    7.0 mm
  • Compatible Panel Thickness Range
    2.0 - 5.5 mm
  • Head Diameter
    7.7 mm
  • Head Height
    2.0 mm
  • Rivet Type
    Spreading
Push-In Rivet 4.8 mm 4.0 mm 8.7 mm Nylon Grey

10119426

Price Range
R 4,9034 - R 3,5397

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.0 mm
  • Compatible Hole Diameter
    4.8 mm
  • Compatible Panel Thickness Range
    4.0 - 8.7 mm
  • Head Diameter
    7.1 mm
  • Head Height
    1.2 mm
Push-In Rivet 4.1 mm 5.1 mm Nylon 6 Black

10163771

Price Range
R 2,4604 - R 2,4604

Stock Levels
8 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    7.1 mm
  • Compatible Panel Thickness Range
    4.1 - 5.1 mm
  • Head Diameter
    9.4 mm
  • Head Height
    2.8 mm
  • Rivet Type
    Spreading Rivet
Push-In Rivet 3.1 mm 2.0 mm 3.0 mm Nylon White

10316351

Price Range
R 2,7064 - R 2,3066

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    4.6 mm
  • Compatible Hole Diameter
    3.1 mm
  • Compatible Panel Thickness Range
    2.0 - 3.0 mm
  • Head Diameter
    5.8 mm
  • Head Height
    2.0 mm
Push-In Rivet 2.5 mm 3.6 mm Nylon 6 Black

10163696

Price Range
R 1,8914 - R 1,1563

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.0 mm
  • Compatible Panel Thickness Range
    2.5 - 3.6 mm
  • Head Diameter
    8.0 mm
  • Head Height
    2.2 mm
  • Rivet Type
    Spreading Rivet
Push-In Rivet 6.4 mm 7.1 mm 12.7 mm Nylon Black

10163689

Price Range
R 1,2363 - R 1,1625

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    15.8 mm
  • Compatible Panel Thickness Range
    7.1 - 12.7 mm
  • Head Diameter
    11.9 mm
  • Head Height
    2.0 mm
  • Rivet Type
    Spreading
Push-In Rivet 5.0 mm 1.5 mm 7.0 mm Nylon White

10119532

Price Range
R 1,7988 - R 1,1417

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Anchor Length
    9.2 mm
  • Compatible Hole Diameter
    5.0 mm
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Head Diameter
    8.5 mm
  • Head Height
    1.8 mm
Push-In Rivet 4.0 mm 7.1 mm Nylon 6/6 Natural

10021859

Price Range
R 3,5675 - R 3,3984

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    9.7 mm
  • Compatible Panel Thickness Range
    4.0 - 7.1 mm
  • Head Diameter
    10.9 mm
  • Head Height
    1.5 mm
  • Rivet Type
    Spreading Rivet