Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.
Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.
Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Height | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 1,334 - R 1,6471 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
Nylon 6/6
|
0.047 in
1.2 mm
|
0.187 in
4.7 mm
|
0.031 - 0.142 in
0.8 - 3.6 mm
|
||
| R 4,6568 - R 6,4701 | 725 In stock - Delivery conditions may apply, visit our FAQs |
|
Black
|
Nylon 6/6
|
0.079 in
2.0 mm
|
0.28 in
7.1 mm
|
0.059 - 0.197 in
1.5 - 5.0 mm
|
||
| R 4,7003 - R 6,5282 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
0.079 in
2.0 mm
|
0.28 in
7.1 mm
|
0.059 - 0.197 in
1.5 - 5.0 mm
|
||
| R 4,2941 - R 11,2064 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
Nylon 6/6
|
0.079 in
2.0 mm
|
0.382 in
9.7 mm
|
0.118 - 0.276 in
3.0 - 7.0 mm
|
||
| R 1,4437 - R 1,7469 | Request the lead time here |
0.160 in
4.1 mm
|
Black
|
Nylon 6/6
|
0.050 in
1.3 mm
|
0.375 in
9.5 mm
|
0.218 - 0.312 in
5.5 - 7.9 mm
|
||
| R 0,7811 - R 1,0441 | Request the lead time here |
0.126 in
3.2 mm
|
Black
|
Nylon 6/6
|
|
0.250 in
6.4 mm
|
0.094 in
2.4 mm
|
||
| R 1,4209 - R 1,7193 | Request the lead time here |
0.187 in
4.7 mm
|
Black
|
Nylon 6/6
|
0.047 in
1.2 mm
|
0.281 in
7.1 mm
|
0.078 - 0.375 in
2 - 9.5 mm
|
||
| R 1,2901 - R 1,7222 | Request the lead time here |
0.126 in
3.2 mm
|
Black
|
Nylon 6/6
|
0.047 in
1.2 mm
|
0.187 in
4.7 mm
|
0.031 - 0.142 in
0.8 - 3.6 mm
|
||
| R 2,4083 - R 2,9141 | Request the lead time here |
0.187 in
4.7 mm
|
Black
|
Nylon 6/6
|
0.075 in
1.9 mm
|
0.281 in
7.1 mm
|
0.312 - 0.440 in
7.9 - 11.2 mm
|
||
| R 2,2195 - R 3,5107 | 12869 In stock - Delivery conditions may apply, visit our FAQs |
|
Black
|
Nylon 6/6
|
0.118 in
3.0 mm
|
0.531 in
13.5 mm
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
||
| R 5,8173 - R 8,0804 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
0.098 in
2.5 mm
|
0.343 in
8.7 mm
|
0.063 - 0.185 in
1.6 - 4.7 mm
|
||
| R 1,9439 - R 3,09 | 160 In stock - Delivery conditions may apply, visit our FAQs |
|
Black
|
Nylon 6/6
|
0.079 in
2.0 mm
|
0.303 in
7.7 mm
|
0.079 - 0.217 in
2.0 - 5.5 mm
|
||
| R 1,4797 - R 2,3356 | 130 In stock - Delivery conditions may apply, visit our FAQs |
|
Black
|
Nylon 6/6
|
0.087 in
2.2 mm
|
0.394 in
10.0 mm
|
0.079 - 0.315 in
2.0 - 8.0 mm
|
||
| R 1,7988 - R 2,8579 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.472 in
12.0 mm
|
0.098 - 0.354 in
2.5 - 9.0 mm
|
||
| R 6,267 - R 8,6752 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.098 in
2.5 mm
|
0.343 in
8.7 mm
|
0.063 - 0.185 in
1.6 - 4.7 mm
|
||
| R 3,7428 - R 5,179 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
0.118 - 0.276 in
3.0 - 7.0 mm
|
||
| R 0,8138 - R 1,294 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.236 in
6.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
||
| R 1,2244 - R 1,9294 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
0.071 in
1.8 mm
|
0.335 in
8.5 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
| R 8,0369 - R 10,7062 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
0.157 - 0.374 in
4.0 - 9.5 mm
|
||
| R 1,0198 - R 1,6102 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
0.059 - 0.236 in
1.5 - 6.0 mm