Menu Search

Push-In Rivets - Drive Fasteners

In stock

Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.

Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.

Series Code :SR2319

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Colour Material Head Height Head Diameter Compatible Panel Thickness Range View
R 3,6583 - R 4,0651 79 In stock - Delivery conditions may apply, visit our FAQs
Natural
Nylon 6/6
2.0 mm
12.0 mm
6.0 - 9.0 mm
R 1,9294 - R 2,6983 Request the lead time here
Black
POM
1.6 mm
9.0 mm
1.0 - 5.0 mm
R 2,3501 - R 3,2786 500 In stock - Delivery conditions may apply, visit our FAQs
Natural
POM
2.0 mm
12.0 mm
1.5 - 6.5 mm
R 1,7843 - R 2,4952 Request the lead time here
Black
POM
1.5 mm
8.0 mm
1.0 - 4.5 mm
R 1,7843 - R 2,4952 500 In stock - Delivery conditions may apply, visit our FAQs
Black
POM
1.5 mm
8.0 mm
1.0 - 4.5 mm
R 2,205 - R 3,09 8500 In stock - Delivery conditions may apply, visit our FAQs
Black
POM
3.0 mm
10.0 mm
1.0 - 5.5 mm
R 3,1625 - R 4,12 731 In stock - Delivery conditions may apply, visit our FAQs
Black
POM
2.4 mm
14.0 mm
1.5 - 7.0 mm
R 2,205 - R 3,09 Request the lead time here
Natural
POM
3.0 mm
10.0 mm
1.0 - 5.5 mm
R 2,06 - R 2,8869 600 In stock - Delivery conditions may apply, visit our FAQs
Black
POM
1.7 mm
10.0 mm
1.0 - 5.5 mm
R 3,1625 - R 4,12 5000 In stock - Delivery conditions may apply, visit our FAQs
Natural
POM
2.4 mm
14.0 mm
1.5 - 7.0 mm
R 2,3501 - R 3,2786 Request the lead time here
Black
POM
2.0 mm
12.0 mm
1.5 - 6.5 mm
R 5,0023 - R 5,5581 Request the lead time here
Natural
Acetal
1.5 mm
8.0 mm
1.0 - 4.5 mm
R 1,7843 - R 2,4952 500 In stock - Delivery conditions may apply, visit our FAQs
Natural
POM
1.5 mm
8.0 mm
1.0 - 4.5 mm
R 3,6848 - R 4,7583 Request the lead time here
Black
POM
2.0 mm
12.0 mm
6.0 - 9.0 mm
R 2,714 - R 3,0157 880 In stock - Delivery conditions may apply, visit our FAQs
Natural
Acetal
1.7 mm
10.0 mm
1.0 - 5.5 mm
R 3,0486 - R 3,3875 Request the lead time here
Natural
Acetal
2.0 mm
12.0 mm
6.0 - 9.0 mm
R 3,3526 - R 3,7254 Request the lead time here
Natural
Nylon 6/6
2.9 mm
11.0 mm
1.0 - 5.5 mm
R 3,4484 - R 3,8316 Request the lead time here
6.4 mm
Black
Nylon
2.0 mm
12.0 mm
1.5 - 6.5 mm
R 2,3947 - R 2,6608 Request the lead time here
Natural
Acetal
1.6 mm
9.0 mm
1.0 - 5.0 mm
R 2,9599 - R 3,2888 Request the lead time here
Natural
Acetal
2.2 mm
14.0 mm
1.5 - 7.0 mm
  • of 3
Push-In Rivet 6.0 mm 9.0 mm Nylon 6/6 Natural

10002575

Price Range
R 4,0651 - R 3,6583

Stock Levels
79 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Panel Thickness Range
    6.0 - 9.0 mm
  • Anchor Length
    17.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
  • Colour
    Natural
Push-In Rivet 3.9 mm 1.0 mm 5.0 mm POM Black

10088678

Price Range
R 2,6983 - R 1,9294

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.0 mm
  • Anchor Length
    14.0 mm
  • Head Diameter
    9.0 mm
  • Head Height
    1.6 mm
  • Colour
    Black
Push-In Rivet 6.4 mm 1.5 mm 6.5 mm POM Natural

10088722

Price Range
R 3,2786 - R 2,3501

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Panel Thickness Range
    1.5 - 6.5 mm
  • Anchor Length
    17.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
  • Colour
    Natural
Push-In Rivet 3.2 mm 1.0 mm 4.5 mm POM Black

10088630

Price Range
R 2,4952 - R 1,7843

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    1.0 - 4.5 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Colour
    Black
Push-In Rivet 3.3 mm 1.0 mm 4.5 mm POM Black

10088654

Price Range
R 2,4952 - R 1,7843

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Panel Thickness Range
    1.0 - 4.5 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Colour
    Black
Push-In Rivet 4.7 mm 1.0 mm 5.5 mm POM Black

10088715

Price Range
R 3,09 - R 2,205

Stock Levels
8500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.5 mm
  • Anchor Length
    15.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Colour
    Black
Push-In Rivet 7.8 mm 1.5 mm 7.0 mm POM Black

10088753

Price Range
R 4,12 - R 3,1625

Stock Levels
731 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Anchor Length
    19.0 mm
  • Head Diameter
    14.0 mm
  • Head Height
    2.4 mm
  • Colour
    Black
Push-In Rivet 4.7 mm 1.0 mm 5.5 mm POM Natural

10088708

Price Range
R 3,09 - R 2,205

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.5 mm
  • Anchor Length
    15.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Colour
    Natural
Push-In Rivet 4.7 mm 1.0 mm 5.5 mm POM Black

10088692

Price Range
R 2,8869 - R 2,06

Stock Levels
600 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.5 mm
  • Anchor Length
    15.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Colour
    Black
Push-In Rivet 7.8 mm 1.5 mm 7.0 mm POM Natural

10088746

Price Range
R 4,12 - R 3,1625

Stock Levels
5000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Anchor Length
    19.0 mm
  • Head Diameter
    14.0 mm
  • Head Height
    2.4 mm
  • Colour
    Natural
Push-In Rivet 6.4 mm 1.5 mm 6.5 mm POM Black

10088739

Price Range
R 3,2786 - R 2,3501

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    1.5 - 6.5 mm
  • Anchor Length
    17.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
  • Colour
    Black
Push-In Rivet 1.0 mm 4.5 mm Acetal Natural

10002445

Price Range
R 5,5581 - R 5,0023

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    1.0 - 4.5 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Colour
    Natural
Push-In Rivet 4.7 mm 1.0 mm 4.5 mm POM Natural

10088647

Price Range
R 2,4952 - R 1,7843

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Panel Thickness Range
    1.0 - 4.5 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Colour
    Natural
Push-In Rivet 5.5 mm 6.0 mm 9.0 mm POM Black

10088777

Price Range
R 4,7583 - R 3,6848

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    6.0 - 9.0 mm
  • Anchor Length
    18.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
  • Colour
    Black
Push-In Rivet 1.0 mm 5.5 mm Acetal Natural

10002469

Price Range
R 3,0157 - R 2,714

Stock Levels
880 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.5 mm
  • Anchor Length
    15.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Colour
    Natural
Push-In Rivet 6.0 mm 9.0 mm Acetal Natural

10002506

Price Range
R 3,3875 - R 3,0486

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    6.0 - 9.0 mm
  • Anchor Length
    17.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
  • Colour
    Natural
Push-In Rivet 1.0 mm 5.5 mm Nylon 6/6 Natural

10002544

Price Range
R 3,7254 - R 3,3526

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.5 mm
  • Anchor Length
    15.0 mm
  • Head Diameter
    11.0 mm
  • Head Height
    2.9 mm
  • Colour
    Natural
Push-In Rivet 6.4 mm 1.5 mm 6.5 mm Nylon Black

10108451

Price Range
R 3,8316 - R 3,4484

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    6.4 mm
  • Compatible Panel Thickness Range
    1.5 - 6.5 mm
  • Anchor Length
    17.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
Push-In Rivet 1.0 mm 5.0 mm Acetal Natural

10002452

Price Range
R 2,6608 - R 2,3947

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.0 mm
  • Anchor Length
    14.0 mm
  • Head Diameter
    9.0 mm
  • Head Height
    1.6 mm
  • Colour
    Natural
Push-In Rivet 1.5 mm 7.0 mm Acetal Natural

10002490

Price Range
R 3,2888 - R 2,9599

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Anchor Length
    19.0 mm
  • Head Diameter
    14.0 mm
  • Head Height
    2.2 mm
  • Colour
    Natural