Menu Search

Push-In Rivets - Drive Fasteners

In stock

Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.

Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.

Series Code :SR2319

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Colour Material Head Height Head Diameter Compatible Panel Thickness Range View
R 3,5866 - R 3,9854 79 In stock - Delivery conditions may apply, visit our FAQs
Natural
Nylon 6/6
2.0 mm
12.0 mm
6.0 - 9.0 mm
R 1,7493 - R 2,4463 Request the lead time here
Black
POM
1.5 mm
8.0 mm
1.0 - 4.5 mm
R 2,0196 - R 2,8303 600 In stock - Delivery conditions may apply, visit our FAQs
Black
POM
1.7 mm
10.0 mm
1.0 - 5.5 mm
R 2,304 - R 3,2143 Request the lead time here
Black
POM
2.0 mm
12.0 mm
1.5 - 6.5 mm
R 1,8916 - R 2,6454 Request the lead time here
Black
POM
1.6 mm
9.0 mm
1.0 - 5.0 mm
R 2,304 - R 3,2143 500 In stock - Delivery conditions may apply, visit our FAQs
Natural
POM
2.0 mm
12.0 mm
1.5 - 6.5 mm
R 2,3478 - R 2,6086 Request the lead time here
Natural
Acetal
1.6 mm
9.0 mm
1.0 - 5.0 mm
R 2,9018 - R 3,2243 Request the lead time here
Natural
Acetal
2.2 mm
14.0 mm
1.5 - 7.0 mm
R 3,193 - R 3,5478 Request the lead time here
Natural
Nylon 6/6
1.7 mm
10.0 mm
1.0 - 5.5 mm
R 1,7493 - R 2,4463 500 In stock - Delivery conditions may apply, visit our FAQs
Black
POM
1.5 mm
8.0 mm
1.0 - 4.5 mm
R 2,1618 - R 3,0294 Request the lead time here
Natural
POM
3.0 mm
10.0 mm
1.0 - 5.5 mm
R 3,1005 - R 4,0392 5000 In stock - Delivery conditions may apply, visit our FAQs
Natural
POM
2.4 mm
14.0 mm
1.5 - 7.0 mm
R 2,1618 - R 3,0294 8500 In stock - Delivery conditions may apply, visit our FAQs
Black
POM
3.0 mm
10.0 mm
1.0 - 5.5 mm
R 1,7493 - R 2,4463 500 In stock - Delivery conditions may apply, visit our FAQs
Natural
POM
1.5 mm
8.0 mm
1.0 - 4.5 mm
R 3,3808 - R 3,7564 Request the lead time here
6.4 mm
Black
Nylon
2.0 mm
12.0 mm
1.5 - 6.5 mm
R 3,1005 - R 4,0392 731 In stock - Delivery conditions may apply, visit our FAQs
Black
POM
2.4 mm
14.0 mm
1.5 - 7.0 mm
R 2,8173 - R 3,1304 Request the lead time here
Natural
Acetal
2.0 mm
12.0 mm
1.5 - 6.5 mm
R 3,4822 - R 3,8691 Request the lead time here
Natural
Nylon 6/6
2.2 mm
14.0 mm
1.5 - 7.0 mm
R 2,7391 - R 3,0435 Request the lead time here
Natural
Acetal
2.9 mm
11.0 mm
1.0 - 5.5 mm
R 5,1495 - R 5,7217 Request the lead time here
Natural
Nylon 6/6
1.5 mm
8.0 mm
1.0 - 4.5 mm
  • of 3
Push-In Rivet 6.0 mm 9.0 mm Nylon 6/6 Natural

10002575

Price Range
R 3,9854 - R 3,5866

Stock Levels
79 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Panel Thickness Range
    6.0 - 9.0 mm
  • Anchor Length
    17.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
  • Colour
    Natural
Push-In Rivet 3.2 mm 1.0 mm 4.5 mm POM Black

10088630

Price Range
R 2,4463 - R 1,7493

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    1.0 - 4.5 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Colour
    Black
Push-In Rivet 4.7 mm 1.0 mm 5.5 mm POM Black

10088692

Price Range
R 2,8303 - R 2,0196

Stock Levels
600 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.5 mm
  • Anchor Length
    15.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Colour
    Black
Push-In Rivet 6.4 mm 1.5 mm 6.5 mm POM Black

10088739

Price Range
R 3,2143 - R 2,304

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    1.5 - 6.5 mm
  • Anchor Length
    17.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
  • Colour
    Black
Push-In Rivet 3.9 mm 1.0 mm 5.0 mm POM Black

10088678

Price Range
R 2,6454 - R 1,8916

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.0 mm
  • Anchor Length
    14.0 mm
  • Head Diameter
    9.0 mm
  • Head Height
    1.6 mm
  • Colour
    Black
Push-In Rivet 6.4 mm 1.5 mm 6.5 mm POM Natural

10088722

Price Range
R 3,2143 - R 2,304

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Panel Thickness Range
    1.5 - 6.5 mm
  • Anchor Length
    17.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
  • Colour
    Natural
Push-In Rivet 1.0 mm 5.0 mm Acetal Natural

10002452

Price Range
R 2,6086 - R 2,3478

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.0 mm
  • Anchor Length
    14.0 mm
  • Head Diameter
    9.0 mm
  • Head Height
    1.6 mm
  • Colour
    Natural
Push-In Rivet 1.5 mm 7.0 mm Acetal Natural

10002490

Price Range
R 3,2243 - R 2,9018

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Anchor Length
    19.0 mm
  • Head Diameter
    14.0 mm
  • Head Height
    2.2 mm
  • Colour
    Natural
Push-In Rivet 1.0 mm 5.5 mm Nylon 6/6 Natural

10002537

Price Range
R 3,5478 - R 3,193

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.5 mm
  • Anchor Length
    15.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
  • Colour
    Natural
Push-In Rivet 3.3 mm 1.0 mm 4.5 mm POM Black

10088654

Price Range
R 2,4463 - R 1,7493

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Panel Thickness Range
    1.0 - 4.5 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Colour
    Black
Push-In Rivet 4.7 mm 1.0 mm 5.5 mm POM Natural

10088708

Price Range
R 3,0294 - R 2,1618

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.5 mm
  • Anchor Length
    15.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Colour
    Natural
Push-In Rivet 7.8 mm 1.5 mm 7.0 mm POM Natural

10088746

Price Range
R 4,0392 - R 3,1005

Stock Levels
5000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Anchor Length
    19.0 mm
  • Head Diameter
    14.0 mm
  • Head Height
    2.4 mm
  • Colour
    Natural
Push-In Rivet 4.7 mm 1.0 mm 5.5 mm POM Black

10088715

Price Range
R 3,0294 - R 2,1618

Stock Levels
8500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.5 mm
  • Anchor Length
    15.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Colour
    Black
Push-In Rivet 4.7 mm 1.0 mm 4.5 mm POM Natural

10088647

Price Range
R 2,4463 - R 1,7493

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Panel Thickness Range
    1.0 - 4.5 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Colour
    Natural
Push-In Rivet 6.4 mm 1.5 mm 6.5 mm Nylon Black

10108451

Price Range
R 3,7564 - R 3,3808

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    6.4 mm
  • Compatible Panel Thickness Range
    1.5 - 6.5 mm
  • Anchor Length
    17.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
Push-In Rivet 7.8 mm 1.5 mm 7.0 mm POM Black

10088753

Price Range
R 4,0392 - R 3,1005

Stock Levels
731 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Anchor Length
    19.0 mm
  • Head Diameter
    14.0 mm
  • Head Height
    2.4 mm
  • Colour
    Black
Push-In Rivet 1.5 mm 6.5 mm Acetal Natural

10002483

Price Range
R 3,1304 - R 2,8173

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    1.5 - 6.5 mm
  • Anchor Length
    17.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
  • Colour
    Natural
Push-In Rivet 1.5 mm 7.0 mm Nylon 6/6 Natural

10002568

Price Range
R 3,8691 - R 3,4822

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Anchor Length
    19.0 mm
  • Head Diameter
    14.0 mm
  • Head Height
    2.2 mm
  • Colour
    Natural
Push-In Rivet 1.0 mm 5.5 mm Acetal Natural

10002476

Price Range
R 3,0435 - R 2,7391

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    1.0 - 5.5 mm
  • Anchor Length
    15.0 mm
  • Head Diameter
    11.0 mm
  • Head Height
    2.9 mm
  • Colour
    Natural
Push-In Rivet 1.0 mm 4.5 mm Nylon 6/6 Natural

10002513

Price Range
R 5,7217 - R 5,1495

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    1.0 - 4.5 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Colour
    Natural