Quantity | Unit price |
---|
Anchor Length | 3.5 mm |
---|---|
Anchor Length | 0.138 in |
Head Diameter | 6.4 mm |
Head Diameter | 0.252 in |
Head Height | 1.0 mm |
Head Height | 0.039 in |
Compatible Hole Diameter | 3.1 mm |
Compatible Hole Diameter | 0.122 in |
Compatible Panel Thickness Range | 1.0 - 2.0 mm |
Compatible Panel Thickness Range | 0.039 - 0.079 in |
Rivet Type | Snap Rivet |
Rivet Fitting Style | Push-In |
Colour | Black |
Full Material | Nylon 6 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue