Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.
They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
Protects against damage, dirt, moisture, and corrosion.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Natural Series Code: , SR1011
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | h | Colour | H | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 1,5358 - R 1,7065 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
Natural
|
0.303 in
7.7 mm
|
0.13 in
3.3 mm
|
2
|
||
| R 4,091 - R 7,4711 | Request the lead time here |
1.24 in
31.5 mm
|
0.236 in
6.0 mm
|
Natural
|
0.323 in
8.2 mm
|
0.976 in
24.8 mm
|
2
|
||
| R 1,5358 - R 1,7065 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
Natural
|
0.244 in
6.2 mm
|
0.102 in
2.6 mm
|
2
|
||
| R 7,9644 - R 12,9403 | Request the lead time here |
2.453 in
62.3 mm
|
0.78 in
19.8 mm
|
Natural
|
|
2.252 in
57.2 mm
|
3
|
||
| R 5,4256 - R 9,9228 | Request the lead time here |
1.752 in
44.5 mm
|
0.504 in
12.8 mm
|
Natural
|
|
1.654 in
42.0 mm
|
5
|
||
| R 5,0629 - R 9,241 | Request the lead time here |
1.575 in
40.0 mm
|
0.787 in
20.0 mm
|
Natural
|
|
1.339 in
34.0 mm
|
1
|
||
| R 4,1055 - R 7,5002 | Request the lead time here |
1.496 in
38.0 mm
|
0.512 in
13.0 mm
|
Natural
|
|
1.228 in
31.2 mm
|
3
|
||
| R 8,6317 - R 14,0284 | 50 In stock - Delivery conditions may apply, visit our FAQs |
2.008 in
51.0 mm
|
0.63 in
16.0 mm
|
Natural
|
|
1.791 in
45.5 mm
|
3
|
||
| R 1,7408 - R 2,4226 | 180 In stock - Delivery conditions may apply, visit our FAQs |
0.689 in
17.5 mm
|
0.315 in
8.0 mm
|
Natural
|
|
0.52 in
13.2 mm
|
3
|
||
| R 2,8084 - R 3,1206 | Request the lead time here |
1.004 in
25.5 mm
|
0.366 in
9.3 mm
|
Natural
|
0.472 in
12.0 mm
|
0.772 in
19.6 mm
|
2
|
||
| R 2,1173 - R 2,3526 | Request the lead time here |
0.583 in
14.8 mm
|
0.315 in
8.0 mm
|
Natural
|
0.409 in
10.4 mm
|
0.469 in
11.9 mm
|
3
|
||
| R 2,6112 - R 3,6412 | Request the lead time here |
1.142 in
29.0 mm
|
0.354 in
9.0 mm
|
White
|
|
0.89 in
22.6 mm
|
3
|
||
| R 16,9588 - R 33,2503 | Request the lead time here |
2.941 in
74.7 mm
|
0.787 in
20.0 mm
|
Natural
|
|
2.421 in
61.5 mm
|
3
|
||
| R 2,1173 - R 2,3526 | 800 In stock - Delivery conditions may apply, visit our FAQs |
0.453 in
11.5 mm
|
0.315 in
8.0 mm
|
Natural
|
0.374 in
9.5 mm
|
0.346 in
8.8 mm
|
2
|
||
| R 3,206 - R 5,8173 | 400 In stock - Delivery conditions may apply, visit our FAQs |
1.063 in
27.0 mm
|
0.492 in
12.5 mm
|
Natural
|
0.567 in
14.4 mm
|
0.945 in
24.0 mm
|
1
|
||
| R 29,2318 - R 47,3513 | Request the lead time here |
5.118 in
130.0 mm
|
0.689 in
17.5 mm
|
Natural
|
0.846 in
21.5 mm
|
4.35 in
110.5 mm
|
2
|
||
| R 1,7408 - R 2,4226 | 290 In stock - Delivery conditions may apply, visit our FAQs |
0.689 in
17.5 mm
|
0.335 in
8.5 mm
|
White
|
0.425 in
10.8 mm
|
0.469 in
11.9 mm
|
3
|
||
| R 1,7408 - R 1,7408 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.433 in
11.0 mm
|
0.236 in
6.0 mm
|
Black
|
0.315 in
8.0 mm
|
0.201 in
5.1 mm
|
3
|
||
| R 2,1173 - R 2,3526 | 504 In stock - Delivery conditions may apply, visit our FAQs |
0.583 in
14.8 mm
|
0.354 in
9.0 mm
|
Natural
|
0.449 in
11.4 mm
|
0.413 in
10.5 mm
|
3
|
||
| R 1,7408 - R 2,4226 | 195 In stock - Delivery conditions may apply, visit our FAQs |
0.728 in
18.5 mm
|
0.354 in
9.0 mm
|
Black
|
0.461 in
11.7 mm
|
0.587 in
14.9 mm
|
4