Menu Search

Push-In Plugs

In stock

Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.

They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

Protects against damage, dirt, moisture, and corrosion.

  • Shields the handler from rough surfaces caused by sharply cut hole edges.
  • Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
  • Protects against damage, dirt, moisture, and corrosion.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Natural Series Code: , SR1011

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
221 results
Product SKUs information
Essentra Part Number Price range Availability D Head Shape h Colour H d Type View
R 1,8026 - R 1,8026 2000 In stock - Delivery conditions may apply, visit our FAQs
18.7 mm
7.0 mm
Natural
9.0 mm
14.0 mm
2
R 4,554 - R 4,554 Request the lead time here
34.8 mm
12.0 mm
Natural
14.5 mm
27.5 mm
1
R 3,0044 - R 6,9266 2700 In stock - Delivery conditions may apply, visit our FAQs
36.0 mm
12.0 mm
Natural
15.0 mm
29.0 mm
1
R 0,8586 - R 1,9766 Request the lead time here
14.0 mm
6.0 mm
Natural
8.2 mm
10.7 mm
1
R 24,5414 - R 24,5414 Request the lead time here
73.5 mm
18.0 mm
Natural
21.0 mm
59.6 mm
1
R 1,2001 - R 2,765 2675 In stock - Delivery conditions may apply, visit our FAQs
16.0 mm
5.8 mm
Natural
8.3 mm
9.3 mm
1
R 3,3523 - R 7,715 3493 In stock - Delivery conditions may apply, visit our FAQs
36.0 mm
12.0 mm
Natural
15.0 mm
30.5 mm
1
R 5,5977 - R 5,5977 Request the lead time here
36.0 mm
12.0 mm
Black
15.0 mm
30.5 mm
R 1,6227 - R 1,803 3000 In stock - Delivery conditions may apply, visit our FAQs
11.0 mm
6.0 mm
Natural
8.0 mm
5.1 mm
2
R 42,3782 - R 42,3782 Request the lead time here
123.0 mm
17.4 mm
Natural
20.4 mm
111.7 mm
1
R 2,0913 - R 2,3877 Request the lead time here
14.0 mm
6.0 mm
Black
8.0 mm
7.3 mm
R 3,7792 - R 8,6723 1900 In stock - Delivery conditions may apply, visit our FAQs
36.0 mm
10.0 mm
Natural
12.5 mm
31.8 mm
1
R 7,7008 - R 7,7008 494 In stock - Delivery conditions may apply, visit our FAQs
36.0 mm
12.0 mm
Black
15.0 mm
33.5 mm
R 1,7394 - R 4,0095 Request the lead time here
25.0 mm
8.0 mm
Natural
10.5 mm
21.7 mm
1
R 1,9291 - R 4,4431 Request the lead time here
28.0 mm
7.5 mm
Natural
9.5 mm
25.5 mm
1
R 3,1671 - R 3,519 950 In stock - Delivery conditions may apply, visit our FAQs
25.6 mm
12.6 mm
Natural
15.3 mm
21.0 mm
2
10258606 R 27,5458 - R 27,5458 Request the lead time here
82.3 mm
17.4 mm
Natural
20.4 mm
73.7 mm
1
R 1,7807 - R 1,9784 198 In stock - Delivery conditions may apply, visit our FAQs
10.7 mm
4.5 mm
Natural
6.2 mm
7.5 mm
2
R 1,7552 - R 4,0489 Request the lead time here
28.0 mm
9.0 mm
Natural
12.0 mm
23.4 mm
1
R 1,8026 - R 4,1447 2115 In stock - Delivery conditions may apply, visit our FAQs
28.0 mm
9.0 mm
Natural
12.0 mm
24.6 mm
1
  • of 12
Push-In Plug 14.0 mm 7.0 mm 18.7 mm LDPE - PIR Natural

10203521

Price Range
R 1,8026 - R 1,8026

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    18.7 mm
  • d
    14.0 mm
  • H
    9.0 mm
  • h
    7.0 mm
  • Thread Size
    M16x1.5
Push-In Plug 27.5 mm 12.0 mm 34.8 mm LDPE Natural

10258569

Price Range
R 4,554 - R 4,554

Stock Levels
Request the lead time here
Attributes
  • D
    34.8 mm
  • d
    27.5 mm
  • H
    14.5 mm
  • h
    12.0 mm
  • Thread Size
    M30x3
Push-In Plug 29.0 mm 12.0 mm 36.0 mm LDPE - PIR Natural

10086872

Price Range
R 6,9266 - R 3,0044

Stock Levels
2700 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    36.0 mm
  • d
    29.0 mm
  • H
    15.0 mm
  • h
    12.0 mm
  • Colour
    Natural
Push-In Plug 10.7 mm 6.0 mm 14.0 mm LDPE - PIR Natural

10087602

Price Range
R 1,9766 - R 0,8586

Stock Levels
Request the lead time here
Attributes
  • D
    14.0 mm
  • d
    10.7 mm
  • H
    8.2 mm
  • h
    6.0 mm
  • Thread Size
    M10x1.5
Push-In Plug 59.6 mm 18.0 mm 73.5 mm LDPE Natural

10258590

Price Range
R 24,5414 - R 24,5414

Stock Levels
Request the lead time here
Attributes
  • D
    73.5 mm
  • d
    59.6 mm
  • H
    21.0 mm
  • h
    18.0 mm
  • Colour
    Natural
Push-In Plug 9.3 mm 5.8 mm 16.0 mm LDPE - PIR Natural

10087619

Price Range
R 2,765 - R 1,2001

Stock Levels
2675 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    16.0 mm
  • d
    9.3 mm
  • H
    8.3 mm
  • h
    5.8 mm
  • Thread Size
    M10x1.5, 1/8 in BSP
Push-In Plug 30.5 mm 12.0 mm 36.0 mm LDPE - PIR Natural

10086889

Price Range
R 7,715 - R 3,3523

Stock Levels
3493 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    36.0 mm
  • d
    30.5 mm
  • H
    15.0 mm
  • h
    12.0 mm
  • Thread Size
    7/8 in
Push-In Plug 30.5 mm 12.0 mm 36.0 mm LDPE - PIR Black

10103906

Price Range
R 5,5977 - R 5,5977

Stock Levels
Request the lead time here
Attributes
  • D
    36.0 mm
  • d
    30.5 mm
  • H
    15.0 mm
  • h
    12.0 mm
  • Colour
    Black
Push-In Plug 5.1 mm 6.0 mm 11.0 mm LDPE - PIR Natural

10060803

Price Range
R 1,803 - R 1,6227

Stock Levels
3000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    11.0 mm
  • d
    5.1 mm
  • H
    8.0 mm
  • h
    6.0 mm
  • Colour
    Natural
Push-In Plug 111.7 mm 17.4 mm 123.0 mm LDPE Natural

10258637

Price Range
R 42,3782 - R 42,3782

Stock Levels
Request the lead time here
Attributes
  • D
    123.0 mm
  • d
    111.7 mm
  • H
    20.4 mm
  • h
    17.4 mm
  • Thread Size
    M115x4
Push-In Plug 7.3 mm 6.0 mm 14.0 mm LDPE - PIR Black

10103715

Price Range
R 2,3877 - R 2,0913

Stock Levels
Request the lead time here
Attributes
  • D
    14.0 mm
  • d
    7.3 mm
  • H
    8.0 mm
  • h
    6.0 mm
  • Colour
    Black
Push-In Plug 31.8 mm 10.0 mm 36.0 mm LDPE - PIR Natural

10086896

Price Range
R 8,6723 - R 3,7792

Stock Levels
1900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    36.0 mm
  • d
    31.8 mm
  • H
    12.5 mm
  • h
    10.0 mm
  • Thread Size
    M33x1.5, 1 in BSP
Push-In Plug 33.5 mm 12.0 mm 36.0 mm LDPE - PIR Black

10103913

Price Range
R 7,7008 - R 7,7008

Stock Levels
494 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    36.0 mm
  • d
    33.5 mm
  • H
    15.0 mm
  • h
    12.0 mm
  • Colour
    Black
Push-In Plug 21.7 mm 8.0 mm 25.0 mm LDPE - PIR Natural

10086810

Price Range
R 4,0095 - R 1,7394

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • d
    21.7 mm
  • H
    10.5 mm
  • h
    8.0 mm
  • Colour
    Natural
Push-In Plug 25.5 mm 7.5 mm 28.0 mm LDPE - PIR Natural

10086858

Price Range
R 4,4431 - R 1,9291

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • d
    25.5 mm
  • H
    9.5 mm
  • h
    7.5 mm
  • Thread Size
    M27
Push-In Plug 21.0 mm 12.6 mm 25.6 mm LDPE - PIR Natural

10061312

Price Range
R 3,519 - R 3,1671

Stock Levels
950 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    25.6 mm
  • d
    21.0 mm
  • H
    15.3 mm
  • h
    12.6 mm
  • Colour
    Natural
Push-In Plug 73.7 mm 17.4 mm 82.3 mm LDPE Natural

10258606

Price Range
R 27,5458 - R 27,5458

Stock Levels
Request the lead time here
Attributes
  • D
    82.3 mm
  • d
    73.7 mm
  • H
    20.4 mm
  • h
    17.4 mm
  • Thread Size
    M75x1.5
Push-In Plug 7.5 mm 4.5 mm 10.7 mm LDPE - PIR Natural

10060926

Price Range
R 1,9784 - R 1,7807

Stock Levels
198 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    10.7 mm
  • d
    7.5 mm
  • H
    6.2 mm
  • h
    4.5 mm
  • Colour
    Natural
Push-In Plug 23.4 mm 9.0 mm 28.0 mm LDPE - PIR Natural

10086834

Price Range
R 4,0489 - R 1,7552

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • d
    23.4 mm
  • H
    12.0 mm
  • h
    9.0 mm
  • Colour
    Natural
Push-In Plug 24.6 mm 9.0 mm 28.0 mm LDPE - PIR Natural

10086841

Price Range
R 4,1447 - R 1,8026

Stock Levels
2115 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    28.0 mm
  • d
    24.6 mm
  • H
    12.0 mm
  • h
    9.0 mm
  • Thread Size
    M26, 3/4 in BSP