Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.
They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
Protects against damage, dirt, moisture, and corrosion.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Natural Series Code: , SR1011
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Head Shape | h | Colour | H | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 26,6603 - R 68,1399 | Request the lead time here |
3.642 in
92.5 mm
|
|
0.685 in
17.4 mm
|
Natural
|
0.803 in
20.4 mm
|
3.15 in
80.0 mm
|
1
|
||
| R 0,6323 - R 0,6323 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.378 in
9.6 mm
|
|
0.157 in
4.0 mm
|
Natural
|
0.201 in
5.1 mm
|
0.248 in
6.3 mm
|
1
|
||
| R 1,45 - R 1,45 | Request the lead time here |
0.567 in
14.4 mm
|
|
0.217 in
5.5 mm
|
Natural
|
0.374 in
9.5 mm
|
0.445 in
11.3 mm
|
1
|
||
| R 1,753 - R 1,753 | Request the lead time here |
0.736 in
18.7 mm
|
|
0.276 in
7.0 mm
|
Natural
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
1
|
||
| R 1,1409 - R 1,1409 | Request the lead time here |
0.736 in
18.7 mm
|
|
0.276 in
7.0 mm
|
Natural
|
0.354 in
9.0 mm
|
0.65 in
16.5 mm
|
1
|
||
| R 3,795 - R 3,795 | Request the lead time here |
1.37 in
34.8 mm
|
|
0.472 in
12.0 mm
|
Natural
|
0.571 in
14.5 mm
|
1.283 in
32.6 mm
|
1
|
||
| R 29,3626 - R 61,6614 | Request the lead time here |
1.941 in
49.3 mm
|
|
0.63 in
16.0 mm
|
Natural
|
0.744 in
18.9 mm
|
1.535 in
39.0 mm
|
1
|
||
| R 0,9271 - R 0,9271 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.736 in
18.7 mm
|
|
0.276 in
7.0 mm
|
Natural
|
0.354 in
9.0 mm
|
0.524 in
13.3 mm
|
1
|
||
| R 2,3719 - R 4,6008 | Request the lead time here |
0.969 in
24.6 mm
|
|
0.354 in
9.0 mm
|
Natural
|
0.437 in
11.1 mm
|
0.791 in
20.1 mm
|
1
|
||
| R 1,8026 - R 1,8026 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
0.736 in
18.7 mm
|
|
0.276 in
7.0 mm
|
Natural
|
0.354 in
9.0 mm
|
0.551 in
14.0 mm
|
2
|
||
| R 24,5414 - R 24,5414 | Request the lead time here |
2.894 in
73.5 mm
|
|
0.709 in
18.0 mm
|
Natural
|
0.827 in
21.0 mm
|
2.346 in
59.6 mm
|
1
|
||
| R 42,3782 - R 42,3782 | Request the lead time here |
4.843 in
123.0 mm
|
|
0.685 in
17.4 mm
|
Natural
|
0.803 in
20.4 mm
|
4.398 in
111.7 mm
|
1
|
||
| 10258606 | R 27,5458 - R 27,5458 | Request the lead time here |
3.24 in
82.3 mm
|
|
0.685 in
17.4 mm
|
Natural
|
0.803 in
20.4 mm
|
2.902 in
73.7 mm
|
1
|
|
| R 2,0913 - R 2,3877 | Request the lead time here |
0.551 in
14.0 mm
|
|
0.236 in
6.0 mm
|
Black
|
0.315 in
8.0 mm
|
0.287 in
7.3 mm
|
|
||
| R 1,2001 - R 2,765 | 2675 In stock - Delivery conditions may apply, visit our FAQs |
0.63 in
16.0 mm
|
|
0.228 in
5.8 mm
|
Natural
|
0.327 in
8.3 mm
|
0.366 in
9.3 mm
|
1
|
||
| R 3,3523 - R 7,715 | 3493 In stock - Delivery conditions may apply, visit our FAQs |
1.417 in
36.0 mm
|
|
0.472 in
12.0 mm
|
Natural
|
0.591 in
15.0 mm
|
1.201 in
30.5 mm
|
1
|
||
| R 1,8026 - R 4,1447 | 2115 In stock - Delivery conditions may apply, visit our FAQs |
1.102 in
28.0 mm
|
|
0.354 in
9.0 mm
|
Natural
|
0.472 in
12.0 mm
|
0.969 in
24.6 mm
|
1
|
||
| R 0,8586 - R 1,9766 | Request the lead time here |
0.551 in
14.0 mm
|
|
0.236 in
6.0 mm
|
Natural
|
0.323 in
8.2 mm
|
0.421 in
10.7 mm
|
1
|
||
| R 4,554 - R 4,554 | Request the lead time here |
1.37 in
34.8 mm
|
|
0.472 in
12.0 mm
|
Natural
|
0.571 in
14.5 mm
|
1.083 in
27.5 mm
|
1
|
||
| R 3,0044 - R 6,9266 | 2700 In stock - Delivery conditions may apply, visit our FAQs |
1.417 in
36.0 mm
|
|
0.472 in
12.0 mm
|
Natural
|
0.591 in
15.0 mm
|
1.142 in
29.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue