10000571
BHL-10-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 4,0211 |
| 5000 + | R 3,6189 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Locking Bayonet Fix |
| Hole B Fix Type | Fir Tree Fix |
| Hole Diameter A | 4.0 mm |
| Hole Diameter A | 0.157 in |
| Hole Diameter B | 0.311 in |
| Hole Diameter B | 7.9 mm |
| Locking Head Height A | 0.402 in |
| Locking Head Height A | 10.2 mm |
| Panel Thickness A Range | 0.063 in |
| Panel Thickness A Range | 1.6 mm |
| Spacer Length | 15.9 mm |
| Spacer Length | 0.626 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Standard | UL |
| Standard | RoHs |
| Standard | REACH |
| Standard | RMS |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue