10000328
BHC-4-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 2,3606 |
| 5000 + | R 2,1245 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Non-Locking Bayonet Fix |
| Hole B Fix Type | Fir Tree Fix |
| Hole Diameter A | 4.0 mm |
| Hole Diameter A | 0.157 in |
| Hole Diameter B | 7.9 mm |
| Hole Diameter B | 0.311 in |
| Locking Head Height A | 10.2 mm |
| Locking Head Height A | 0.402 in |
| Panel Thickness A Range | 0.063 in |
| Panel Thickness A Range | 1.6 mm |
| Spacer Length | 0.252 in |
| Spacer Length | 6.4 mm |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Standard | RMS |
| Standard | REACH |
| Standard | UL |
| Standard | RoHs |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue