Menu Search

Rectangular Push-In Glide 19.0 mm 1.0 mm 2.0 mm Black HDPE

M8 Threaded Square Insert made from High Density Polyethylene (HDPE) that is black in appearance.
Essentra Part Number:

10404423

Manufacturer Part Number:

566010937904

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 R 53,0648
250 - 999 R 14,8627
1000 + R 12,6297
Standard pack: 25

Order in multiple of 25

Total price:

R 1 326,62

25 x R 53,0648

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material High Density Polyethylene
Colour Black
Finish No Finish
Metal Prongs No
Fitting Style Push Fit
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us