Menu Search

Round Push-In Glide 28.0 mm 1.5 mm 2.0 mm White Nylon

Round push fit glide made from white Nylon with a felt base.
Essentra Part Number:

10402900

Manufacturer Part Number:

550464

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 R 6,2125
1000 - 1999 R 5,6128
2000 + R 4,6747
Standard pack: 200

Order in multiple of 200

Total price:

R 1 242,50

200 x R 6,2125

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Diameter 28.0 mm
Width 28.0 mm
Length 28.0 mm
Base Full Material Felt
Full Material Nylon
Colour White
Finish No Finish
Metal Prongs No
Fitting Style Push Fit
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us