Menu Search

Round Push-In Glide 32.0 mm 1.5 mm 2.0 mm White Nylon

Metric with a textured finished. Domed insert that is round in shape. Made from black Polyethylene (PE). Adds an attractive finish to high quality tubular products.
Essentra Part Number:

10402887

Manufacturer Part Number:

550462

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 R 26,918
200 - 999 R 17,3151
1000 - 1999 R 15,5621
2000 + R 12,9786
Standard pack: 200

Order in multiple of 20

Total price:

R 538,36

20 x R 26,918

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Diameter 32.0 mm
Width 32.0 mm
Length 32.0 mm
Base Full Material Polyethylene
Full Material Nylon
Colour White
Finish Textured
Metal Prongs No
Fitting Style Push Fit
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us