Quantity | Unit price |
---|---|
80 - 799 | R 53,5198 |
800 - 1599 | R 24,8018 |
1600 + | R 24,2859 |
Width | 25.0 mm |
---|---|
Width | 0.984 in |
Length | 28.0 mm |
Length | 1.102 in |
Height | 25.0 mm |
Height | 0.984 in |
Base Full Material | Steel |
Full Material | Nylon |
Shape | Rectangular |
Colour | Black |
Finish | No Finish |
Metal Prongs | No |
Fitting Style | Push Fit |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue