Menu Search

Rectangular Push-In Glide 45.0 mm 20.0 mm Black LDPE

Stand-off Foot made from Low Density Polyethylene (LDPE) in black. Ribbed for easy assembly and a secure fitting. Horizontal tubes are finished neatly. Elegant finish, as well as a base support.
Essentra Part Number:

10327388

Manufacturer Part Number:

059402069903

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 R 25,7211
250 - 999 R 15,5661
1000 + R 11,6637
Standard pack: 50

Order in multiple of 50

Total price:

R 1 286,06

50 x R 25,7211

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Low Density Polyethylene
Full Material Low Density Polyethylene
Colour Black
Finish No Finish
Metal Prongs No
Fitting Style Push Fit
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us