Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.
Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.
Commonly used in plumbing, HVAC, and industrial applications.
Material: LDPE, TPE Colour: Red, Blue Series Code: SR1161, SRCFBTPE, SRCFB
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | Thread Size | Colour | Material | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 2,2143 - R 2,5284 | Request the lead time here |
26.5
|
0.551 in
14.0 mm
|
M24 x 1;5
|
Red
|
LDPE
|
Metric
|
||
| R 2,4604 - R 2,9395 | Request the lead time here |
32.0
|
0.551 in
14.0 mm
|
M28 x 1;5
|
Red
|
LDPE
|
Metric
|
||
| R 1,5838 - R 1,7907 | Request the lead time here |
14.0
|
0.472 in
12.0 mm
|
M12 x 1;5
|
Red
|
LDPE
|
Metric
|
||
| R 1,876 - R 2,1174 | Request the lead time here |
20.0
|
0.551 in
14.0 mm
|
M18 x 1;5
|
Red
|
LDPE
|
Metric
|
||
| R 1,7222 - R 1,9597 | Request the lead time here |
18.0
|
0.472 in
12.0 mm
|
M16 x 1;5
|
Red
|
LDPE
|
Metric
|
||
| 10256060 | R 1,6607 - R 1,8752 | Request the lead time here |
16.0
|
0.472 in
12.0 mm
|
M14 x 1;5
|
Red
|
LDPE
|
Metric
|
|
| R 3,7059 - R 4,1728 | Request the lead time here |
18.0
|
0.827 in
21.0 mm
|
M16 x 1;5
|
Red
|
LDPE
|
Metric
|
||
| R 2,0913 - R 2,3764 | 1530 In stock - Delivery conditions may apply, visit our FAQs |
24.5
|
0.551 in
14.0 mm
|
M22 x 1;5
|
Red
|
LDPE
|
Metric
|
||
| R 2,3988 - R 2,6918 | Request the lead time here |
28.5
|
0.551 in
14.0 mm
|
M26 x 1;5
|
Red
|
LDPE
|
Metric
|
||
| R 2,8755 - R 3,2662 | 1448 In stock - Delivery conditions may apply, visit our FAQs |
34.0
|
0.551 in
14.0 mm
|
M30 x 2;0
|
Red
|
LDPE
|
Metric
|
||
| R 1,9529 - R 2,2018 | Request the lead time here |
22.0
|
0.551 in
14.0 mm
|
M20 x 1;5
|
Red
|
LDPE
|
Metric
|
||
| R 0,3462 - R 0,5386 | Request the lead time here |
14.8
|
0.433 in
11.0 mm
|
1/4 in
|
Red
|
LDPE - PIR
|
GAS
|
||
| R 0,5313 - R 0,8265 | Request the lead time here |
11.9
|
0.394 in
10.0 mm
|
M11
|
Red
|
LDPE - PIR
|
Metric
|
||
| R 0,5552 - R 0,8637 | Request the lead time here |
13.3
|
0.508 in
12.9 mm
|
7/16-21 in
|
Red
|
LDPE - PIR
|
UNF
|
||
| R 0,6467 - R 1,0061 | Request the lead time here |
19.7
|
0.551 in
14.0 mm
|
M18
|
Red
|
LDPE - PIR
|
Metric
|
||
| R 1,7791 - R 2,7676 | Request the lead time here |
32.7
|
0.748 in
19.0 mm
|
1-3/16-12
|
Blue
|
TPE
|
UNF
|
||
| R 1,6955 - R 2,6376 | Request the lead time here |
47.8
|
0.677 in
17.2 mm
|
1-11/16-12 in
|
Red
|
LDPE - PIR
|
UNF
|
||
| R 1,3891 - R 2,1608 | Request the lead time here |
29.4
|
0.677 in
17.2 mm
|
#1-14
|
Blue
|
TPE
|
UNF
|
||
| R 0,5751 - R 0,8946 | Request the lead time here |
37.4
|
0.965 in
24.5 mm
|
1-3/8-12
|
Blue
|
TPE
|
UNF
|
||
| R 2,0558 - R 3,1979 | Request the lead time here |
38.8
|
0.63 in
16.0 mm
|
M36
|
Blue
|
TPE