Menu Search

Push Fit End Caps

In stock

Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.

Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.

Commonly used in plumbing, HVAC, and industrial applications.

  • Suitable metric and UNF threads.
  • Protects pipe ends from damage. Keeps dirt and debris out.
  • Can operate in temperatures ranging from -60 C up to 135 C.
Material: LDPE, TPE Colour: Red, Blue Series Code: SR1161, SRCFBTPE, SRCFB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
67 results
Product SKUs information
Essentra Part Number Price range Availability D H Thread Size Colour Material Thread Standard View
R 1,5838 - R 1,7907 Request the lead time here
14.0
12.0 mm
M12 x 1;5
Red
LDPE
Metric
R 3,7059 - R 4,1728 Request the lead time here
18.0
21.0 mm
M16 x 1;5
Red
LDPE
Metric
R 2,2143 - R 2,5284 Request the lead time here
26.5
14.0 mm
M24 x 1;5
Red
LDPE
Metric
R 1,7222 - R 1,9597 Request the lead time here
18.0
12.0 mm
M16 x 1;5
Red
LDPE
Metric
R 2,0913 - R 2,3764 1530 In stock - Delivery conditions may apply, visit our FAQs
24.5
14.0 mm
M22 x 1;5
Red
LDPE
Metric
R 1,876 - R 2,1174 Request the lead time here
20.0
14.0 mm
M18 x 1;5
Red
LDPE
Metric
R 2,3988 - R 2,6918 Request the lead time here
28.5
14.0 mm
M26 x 1;5
Red
LDPE
Metric
R 1,9529 - R 2,2018 Request the lead time here
22.0
14.0 mm
M20 x 1;5
Red
LDPE
Metric
10256060 R 1,6607 - R 1,8752 Request the lead time here
16.0
12.0 mm
M14 x 1;5
Red
LDPE
Metric
R 2,4604 - R 2,9395 Request the lead time here
32.0
14.0 mm
M28 x 1;5
Red
LDPE
Metric
R 2,8755 - R 3,2662 1448 In stock - Delivery conditions may apply, visit our FAQs
34.0
14.0 mm
M30 x 2;0
Red
LDPE
Metric
R 1,3174 - R 2,0494 Request the lead time here
32.7
19.0 mm
M30
Red
LDPE - PIR
Metric
R 3,0568 - R 4,7551 Request the lead time here
50.3
20.5 mm
1-1/2 in
Blue
TPE
NPT
R 0,7542 - R 1,1732 Request the lead time here
14.0
13.0 mm
M12
Blue
TPE
Metric
R 0,4258 - R 0,6625 Request the lead time here
11.9
11.3 mm
3/8 in
Red
LDPE - PIR
UNF
R 1,9682 - R 3,0617 Request the lead time here
36.0
19.8 mm
1-1/4 in
Red
LDPE - PIR
GAS
R 2,2647 - R 3,5229 Request the lead time here
50.3
20.5 mm
1-1/2 in
Red
LDPE - PIR
GAS
R 0,5592 - R 0,8699 Request the lead time here
14.0
12.0 mm
M12
Red
LDPE - PIR
Metric
R 2,6588 - R 4,1359 Request the lead time here
22.0 mm
1-5/8-12
Blue
TPE
UNF
R 2,2886 - R 3,5601 Request the lead time here
17.2 mm
1-1/16-12
Blue
TPE
UNF
  • of 4
Threaded Protection Cap Metric Threads M12 LDPE Red

10256053

Price Range
R 1,7907 - R 1,5838

Stock Levels
Request the lead time here
Attributes
  • D
    14.0 mm
  • Thread Size
    M12 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M16 LDPE Red

10256084

Price Range
R 4,1728 - R 3,7059

Stock Levels
Request the lead time here
Attributes
  • D
    18.0 mm
  • Thread Size
    M16 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M24 LDPE Red

10256121

Price Range
R 2,5284 - R 2,2143

Stock Levels
Request the lead time here
Attributes
  • D
    26.5 mm
  • Thread Size
    M24 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M16 LDPE Red

10256077

Price Range
R 1,9597 - R 1,7222

Stock Levels
Request the lead time here
Attributes
  • D
    18.0 mm
  • Thread Size
    M16 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M22 x 1.5 LDPE Red

10256114

Price Range
R 2,3764 - R 2,0913

Stock Levels
1530 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    24.5 mm
  • Thread Size
    M22 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M18 LDPE Red

10256091

Price Range
R 2,1174 - R 1,876

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • Thread Size
    M18 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M26 LDPE Red

10256138

Price Range
R 2,6918 - R 2,3988

Stock Levels
Request the lead time here
Attributes
  • D
    28.5 mm
  • Thread Size
    M26 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M20 LDPE Red

10256107

Price Range
R 2,2018 - R 1,9529

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • Thread Size
    M20 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M14 LDPE Red

10256060

Price Range
R 1,8752 - R 1,6607

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • Thread Size
    M14 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M28 LDPE Red

10256145

Price Range
R 2,9395 - R 2,4604

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • Thread Size
    M28 x 1;5
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Threaded Protection Cap Metric Threads M30 LDPE Red

10256152

Price Range
R 3,2662 - R 2,8755

Stock Levels
1448 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    34.0 mm
  • Thread Size
    M30 x 2;0
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Soft Knurled Cap 32.7 mm 19.0 mm Red LDPE

20591571

Price Range
R 2,0494 - R 1,3174

Stock Levels
Request the lead time here
Attributes
  • D
    32.7 mm
  • Thread Size
    M30
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Soft Knurled Cap 50.3 mm 20.5 mm Blue TPE

20591762

Price Range
R 4,7551 - R 3,0568

Stock Levels
Request the lead time here
Attributes
  • D
    50.3 mm
  • Thread Size
    1-1/2 in
  • Thread Standard
    BSP
  • Thread Standard
    NPT
  • Thread Standard
    GAS
Soft Knurled Cap 14.0 mm 13.0 mm Blue TPE

20591786

Price Range
R 1,1732 - R 0,7542

Stock Levels
Request the lead time here
Attributes
  • D
    14.0 mm
  • Thread Size
    M12
  • Thread Standard
    Metric
  • Colour
    Blue
  • Full Material
    Thermoplastic Elastomer (SEBS)
Soft Knurled Cap 18.7 mm 11.3 mm Red LDPE

20591434

Price Range
R 0,6625 - R 0,4258

Stock Levels
Request the lead time here
Attributes
  • D
    11.9 mm
  • Thread Size
    3/8 in
  • Thread Standard
    UNF
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Soft Knurled Cap 36.0 mm 19.8 mm Red LDPE

20591496

Price Range
R 3,0617 - R 1,9682

Stock Levels
Request the lead time here
Attributes
  • D
    36.0 mm
  • Thread Size
    1-1/4 in
  • Thread Standard
    BSP
  • Thread Standard
    GAS
  • Colour
    Red
Soft Knurled Cap 50.3 mm 20.5 mm Red LDPE

20591526

Price Range
R 3,5229 - R 2,2647

Stock Levels
Request the lead time here
Attributes
  • D
    50.3 mm
  • Thread Size
    1-1/2 in
  • Thread Standard
    GAS
  • Thread Standard
    BSP
  • Colour
    Red
Soft Knurled Cap 14.0 mm 12.0 mm Red LDPE

20591533

Price Range
R 0,8699 - R 0,5592

Stock Levels
Request the lead time here
Attributes
  • D
    14.0 mm
  • Thread Size
    M12
  • Thread Standard
    Metric
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Soft Knurled Cap 22.0 mm Blue TPE

20591953

Price Range
R 4,1359 - R 2,6588

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1-5/8-12
  • Thread Standard
    UNF
  • Colour
    Blue
  • Full Material
    Thermoplastic Elastomer
  • Type
    1
Soft Knurled Cap 17.2 mm Blue TPE

20591960

Price Range
R 3,5601 - R 2,2886

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1-1/16-12
  • Thread Standard
    UNF
  • Colour
    Blue
  • Full Material
    Thermoplastic Elastomer
  • Type
    1