Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.
The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.
The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.
Material: EVA, PVC Colour: Yellow, Black, Red Series Code: SR6110, SR1066
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Colour | Material | Type | View | |
|---|---|---|---|---|---|---|---|
| R 3,4291 - R 7,2013 | Request the lead time here |
0.303 in
7.7 mm
|
Red
|
PVC
|
2
|
||
| R 2,3066 - R 3,9025 | Request the lead time here |
0.366 in
9.3 mm
|
Red
|
PVC
|
2
|
||
| R 5,1053 - R 6,3634 | Request the lead time here |
0.425 in
10.8 mm
|
Red
|
PVC
|
2
|
||
| R 4,9208 - R 12,389 | Request the lead time here |
0.74 in
18.8 mm
|
Red
|
PVC
|
2
|
||
| R 1,9683 - R 5,0738 | Request the lead time here |
0.303 in
7.7 mm
|
Red
|
PVC
|
2
|
||
| R 6,1356 - R 11,2627 | Request the lead time here |
0.563 in
14.3 mm
|
Red
|
PVC
|
2
|
||
| R 1,8187 - R 3,3679 | 850 In stock - Delivery conditions may apply, visit our FAQs |
0.437 in
11.1 mm
|
Red
|
PVC
|
2
|
||
| R 3,1985 - R 6,0255 | Request the lead time here |
0.295 in
7.5 mm
|
Red
|
PVC
|
2
|
||
| R 6,8276 - R 8,1092 | Request the lead time here |
0.626 in
15.9 mm
|
Red
|
PVC
|
2
|
||
| R 2,4604 - R 4,2348 | Request the lead time here |
0.382 in
9.7 mm
|
Red
|
PVC
|
2
|
||
| R 5,5359 - R 5,8003 | Request the lead time here |
0.469 in
11.9 mm
|
Red
|
PVC
|
2
|
||
| R 7,5088 - R 16,2094 | Request the lead time here |
0.74 in
18.8 mm
|
Black
|
PVC
|
2
|
||
| R 3,9674 - R 4,5501 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
0.382 in
9.7 mm
|
Red
|
PVC
|
2
|
||
| R 2,814 - R 6,7576 | Request the lead time here |
0.437 in
11.1 mm
|
Red
|
PVC
|
2
|
||
| R 3,4138 - R 7,4897 | Request the lead time here |
0.343 in
8.7 mm
|
Red
|
PVC
|
2
|
||
| R 6,028 - R 8,8412 | Request the lead time here |
0.52 in
13.2 mm
|
Red
|
PVC
|
2
|
||
| R 7,7041 - R 15,4863 | Request the lead time here |
0.74 in
18.8 mm
|
Red
|
PVC
|
2
|
||
| R 3,1677 - R 7,1518 | Request the lead time here |
0.488 in
12.4 mm
|
Red
|
PVC
|
2
|
||
| R 5,1822 - R 14,5853 | Request the lead time here |
0.685 in
17.4 mm
|
Red
|
PVC
|
2
|
||
| R 1,1533 - R 3,8406 | Request the lead time here |
0.189 in
4.8 mm
|
Black
|
PVC
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue