20785765
20785765
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 1,7826 |
| 5000 + | R 1,6044 |
| d | 18.0 mm |
|---|---|
| d | 0.709 in |
| Maximum Temperature | 200 °C |
| Maximum Temperature | 392 °F |
| Colour | Yellow |
| Full Material | Ethylene Vinyl Acetate Copolymer |
| Type | 1 |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue