Our range of Tubular Bridge Handles are used to pull large doors or lift large cabinet lids. The range offers a straight profile or an angled profile that is ideal for double winged doors.They can be mounted from the back of the panel or from the front of the panel. A choice of material and finish provides suitability to specific environment and an easthetic appeal for the finish designed of the equipment.
Series Code :SR5534
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Mounting Hole Distance | Handle Material | Mount Type | View | |
|---|---|---|---|---|---|---|---|
| R 497,8771 - R 1 180,3001 | Request the lead time here |
M8
|
|
Aluminium
|
Screw Fix
|
||
| R 971,3501 - R 2 900,7242 | Request the lead time here |
M8
|
|
Aluminium
|
Screw Fix
|
||
| R 523,9299 - R 652,0915 | Request the lead time here |
M8
|
|
Aluminium
|
Back Mount
|
||
| R 516,7603 - R 630,3102 | Request the lead time here |
M8
|
|
Aluminium
|
Back Mount
|
||
| R 587,8327 - R 587,8327 | Request the lead time here |
M8
|
|
Aluminium
|
Back Mount
|
||
| R 568,5632 - R 730,7989 | Request the lead time here |
M8
|
|
Aluminium
|
Back Mount
|
||
| R 868,2601 - R 2 593,2055 | Request the lead time here |
M8
|
|
Aluminium
|
Screw Fix
|
||
| R 1 186,1839 - R 3 232,5353 | Request the lead time here |
M8
|
|
Aluminium
|
Screw Fix
|
||
| R 603,6299 - R 603,6299 | Request the lead time here |
M8
|
|
Aluminium
|
Back Mount
|
||
| R 544,5559 - R 699,8864 | Request the lead time here |
M8
|
|
Aluminium
|
Back Mount
|
||
| R 875,4513 - R 2 614,7373 | Request the lead time here |
M8
|
|
Aluminium
|
Screw Fix
|
||
| R 971,3501 - R 2 900,7242 | Request the lead time here |
M8
|
|
Aluminium
|
Screw Fix
|
||
| R 895,3216 - R 2 673,8118 | Request the lead time here |
M8
|
|
Aluminium
|
Screw Fix
|
||
| R 520,4555 - R 668,9585 | Request the lead time here |
M8
|
|
Aluminium
|
Back Mount
|
||
| R 529,2471 - R 680,198 | Request the lead time here |
M8
|
|
Aluminium
|
Back Mount
|
||
| R 611,7561 - R 786,2987 | Request the lead time here |
M8
|
|
Aluminium
|
Back Mount
|
||
| R 895,3216 - R 2 673,8118 | Request the lead time here |
M8
|
|
Aluminium
|
Screw Fix
|
||
| R 875,4513 - R 2 614,7373 | Request the lead time here |
M8
|
|
Aluminium
|
Screw Fix
|
||
| R 932,8157 - R 2 785,8878 | Request the lead time here |
M8
|
|
Aluminium
|
Screw Fix
|
||
| R 475,0615 - R 610,6527 | Request the lead time here |
M8
|
|
Aluminium
|
Back Mount
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue