Menu Search

Pull Handles - Tubular Bridge Handles

In production

Our range of Tubular Bridge Handles are used to pull large doors or lift large cabinet lids. The range offers a straight profile or an angled profile that is ideal for double winged doors.They can be mounted from the back of the panel or from the front of the panel. A choice of material and finish provides suitability to specific environment and an easthetic appeal for the finish designed of the equipment.

Series Code :SR5534

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Mounting Hole Distance Handle Material Mount Type View
Request the lead time here
M6
64.0 mm
Aluminium
Threaded Female
Request the lead time here
M5
100.0 mm
Steel
Threaded Female
Request the lead time here
M6
30.0 mm
Aluminium
Threaded Female
Request the lead time here
M6
64.0 mm
Aluminium
Threaded Female
Request the lead time here
M8
350.0 mm
Stainless Steel
Threaded Female
R 493,7444 - R 548,6049 Request the lead time here
M8
350.0 mm
Steel
Threaded Female
Request the lead time here
M8
350.0 mm
Stainless Steel
Threaded Female
Request the lead time here
M8
250.0 mm
Stainless Steel
Threaded Female
R 329,8789 - R 366,5323 Request the lead time here
M8
350.0 mm
Aluminium
Threaded Female
R 299,4513 - R 332,7239 Request the lead time here
M8
300.0 mm
Aluminium
Threaded Female
Request the lead time here
M8
250.0 mm
Steel
Threaded Female
R 359,6728 - R 399,6364 Request the lead time here
M8
400.0 mm
Aluminium
Threaded Female
Request the lead time here
M8
250.0 mm
Stainless Steel
Threaded Female
Request the lead time here
M10
300.0 mm
Steel
Threaded Female
Request the lead time here
M10
100.0 mm
Stainless Steel
Threaded Female
Request the lead time here
M10
250.0 mm
Steel
Threaded Female
Request the lead time here
M10
100.0 mm
Steel
Threaded Female
Request the lead time here
M10
80.0 mm
Steel
Threaded Female
Request the lead time here
M10
500.0 mm
Steel
Threaded Female
Request the lead time here
M10
400.0 mm
Steel
Threaded Female
  • of 4
U-Handle M6 64.0 mm Aluminium

20079529


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    64.0 mm
  • Thread Length
    10.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
U-Handle M5 100.0 mm Steel

20078331


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Mounting Hole Distance
    100.0 mm
  • Thread Length
    8.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
U-Handle M6 30.0 mm Aluminium

20079550


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    30.0 mm
  • Thread Length
    10.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
U-Handle M6 64.0 mm Aluminium

20079567


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    64.0 mm
  • Thread Length
    10.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
U-Handle 350.0 mm M8 Stainless Steel Natural

20074456


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    350.0 mm
  • Thread Length
    20.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    7326909890
U-Handle 350.0 mm M8 Steel Natural

20074487

Price Range
R 548,6049 - R 493,7444

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    350.0 mm
  • Thread Length
    20.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
U-Handle 350.0 mm M8 Stainless Steel Natural

20074470


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    350.0 mm
  • Thread Length
    20.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    7326909890
U-Handle 250.0 mm M8 Stainless Steel Natural

20074418


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    250.0 mm
  • Thread Length
    20.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    7326909890
Metal One-Piece Pull Handles M8

20075781

Price Range
R 366,5323 - R 329,8789

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    350.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    20.0 mm
  • Mount Type
    Threaded Female
Metal One-Piece Pull Handles M8

20075774

Price Range
R 332,7239 - R 299,4513

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    300.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    20.0 mm
  • Mount Type
    Threaded Female
U-Handle 250.0 mm M8 Steel Natural

20074425


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    250.0 mm
  • Thread Length
    20.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Metal One-Piece Pull Handles M8

20075798

Price Range
R 399,6364 - R 359,6728

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    400.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    20.0 mm
  • Mount Type
    Threaded Female
U-Handle 250.0 mm M8 Stainless Steel Natural

20074432


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    250.0 mm
  • Thread Length
    20.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    7326909890
U-Handle 300.0 mm M10 Steel Chrome

20068585


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Mounting Hole Distance
    300.0 mm
  • Thread Length
    25.0 mm
  • Tube Diameter
    20.0 mm
  • Finish
    Chrome Plated
U-Handle 100.0 mm M10 Stainless Steel Natural

20068554


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Mounting Hole Distance
    100.0 mm
  • Thread Length
    25.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    7326909890
U-Handle 250.0 mm M10 Steel Natural

20068578


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Mounting Hole Distance
    250.0 mm
  • Thread Length
    25.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
U-Handle 100.0 mm M10 Steel Natural

20068561


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Mounting Hole Distance
    100.0 mm
  • Thread Length
    25.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
U-Handle 80.0 mm M10 Steel Natural

20068622


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Mounting Hole Distance
    80.0 mm
  • Thread Length
    25.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
U-Handle 500.0 mm M10 Steel Chrome

20068608


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Mounting Hole Distance
    500.0 mm
  • Thread Length
    25.0 mm
  • Tube Diameter
    20.0 mm
  • Finish
    Chrome Plated
U-Handle 400.0 mm M10 Steel Chrome

20068592


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Mounting Hole Distance
    400.0 mm
  • Thread Length
    25.0 mm
  • Tube Diameter
    20.0 mm
  • Finish
    Chrome Plated