20064648
1862
| Quantity | Unit price |
|---|---|
| 25 - 124 | R 38,5178 |
| 125 + | R 34,6661 |
| Handle Style | Bridge |
|---|---|
| Mount Type | Front Counterbored Through Hole |
| Base Width | 0.984 in |
| Base Width | 25.0 mm |
| Handle Length | 152.0 mm |
| Handle Length | 5.984 in |
| Mounting Hole Distance | 5.984 in |
| Mounting Hole Distance | 152.0 mm |
| Overall Height | 2.106 in |
| Overall Height | 53.5 mm |
| Thread Diameter | 0.268 in |
| Thread Diameter | 6.8 mm |
| Handle Finish | No Finish |
| Handle Material | Nylon 6 |
| Handle Shape | Rectangular Bar |
| Handle Colour | Black |
| Standards | DIN-EN ISO 1043-1 |
| Specifications | DIN-EN ISO 1043-1 |
| Commodity Code | 3926909790 |
| Standard | DIN |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue