20604677
20604677
Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Finish | Polished |
---|---|
Handle Material | 304 Stainless Steel |
Handle Style | Pull |
Mounting Hole Distance | 88.0 mm |
Mounting Hole Distance | 3.465 in |
Thread Length | 7.8 mm |
Thread Length | 0.307 in |
Thread Size | M4 |
Base Width | 0.315 in |
Base Width | 8.0 mm |
Mount Type | Threaded Hole;Back Mount |
Commodity Code | 7325999090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue