This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.
The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.
Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Mounting Hole Distance | Handle Material | Mount Type | Handle Style | View | |
|---|---|---|---|---|---|---|---|---|
| 10254240 | R 258,3335 - R 258,3335 | Request the lead time here |
M5 x 10
|
3.386 in
86.0 mm
|
|
|
|
|
| R 202,5127 - R 253,0046 | Request the lead time here |
M6
|
5.039 in
128.0 mm
|
Aluminium
|
Rear Threaded Blind Hole
|
Inclined Cabinet
|
||
| R 336,591 - R 336,591 | 10 In stock - Delivery conditions may apply, visit our FAQs |
M5 x 10
|
7.087 in
180.0 mm
|
|
|
|
||
| R 272,8784 - R 363,2011 | Request the lead time here |
M8
|
6.299 in
160.0 mm
|
Aluminium
|
Rear Threaded Blind Hole
|
Inclined Cabinet
|
||
| R 246,4564 - R 740,5294 | Request the lead time here |
M8
|
5.039 in
128.0 mm
|
Aluminium
|
Rear Threaded Blind Hole
|
Inclined Cabinet
|
||
| R 309,7726 - R 962,9698 | 4 In stock - Delivery conditions may apply, visit our FAQs |
M5 x 10
|
4.724 in
120.0 mm
|
|
|
|
||
| R 196,3248 - R 245,114 | Request the lead time here |
M6
|
4.409 in
112.0 mm
|
Aluminium
|
Rear Threaded Blind Hole
|
Inclined Cabinet
|
||
| Request the lead time here |
M8
|
7.874 in
200.0 mm
|
Aluminium
|
Threaded Hole
|
Tubular
|
|||
| Request the lead time here |
M8
|
15.748 in
400.0 mm
|
Aluminium
|
Threaded Hole
|
Tubular
|
|||
| Request the lead time here |
M8
|
7.874 in
200.0 mm
|
Aluminium
|
Threaded Hole
|
Tubular
|
|||
| Request the lead time here |
M8
|
15.748 in
400.0 mm
|
Aluminium
|
Threaded Hole
|
Tubular
|
|||
| Request the lead time here |
M8
|
31.496 in
800.0 mm
|
Aluminium
|
Threaded Hole
|
Tubular
|
|||
| Request the lead time here |
M8
|
11.811 in
300.0 mm
|
Aluminium
|
Threaded Hole
|
Tubular
|
|||
| Request the lead time here |
M8
|
19.685 in
500.0 mm
|
Aluminium
|
Threaded Hole
|
Tubular
|
|||
| Request the lead time here |
M8
|
19.685 in
500.0 mm
|
Aluminium
|
Threaded Hole;Operator Side
|
Inclined Tubular
|
|||
| Request the lead time here |
M10
|
3.937 in
100.0 mm
|
Steel
|
Threaded Hole;Back Mount
|
Folding
|
|||
| Request the lead time here |
M8
|
7.874 in
200.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Inclined Tubular
|
|||
| Request the lead time here |
M8
|
11.811 in
300.0 mm
|
Aluminium
|
Threaded Hole;Operator Side
|
Inclined Tubular
|
|||
| Request the lead time here |
M8
|
15.748 in
400.0 mm
|
Aluminium
|
Threaded Hole;Operator Side
|
Inclined Tubular
|
|||
| Request the lead time here |
M8
|
19.685 in
500.0 mm
|
Aluminium
|
Threaded Hole;Operator Side
|
Inclined Tubular
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue