Menu Search

Pull Handles - Bridge Shape Plastic

In stock

This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.

They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.

Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.

  • Material: Duroplast, Thermoplastic
  • Colour: White, Black, Yellow, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
32 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Length Mounting Hole Distance Handle Material Mount Type Overall Width Overall Height View
R 161,1481 - R 546,246 Request the lead time here
M10 x 16
160.0 mm
132.0 mm
36.0 mm
56.0 mm
R 5,4462 - R 6,7237 Request the lead time here
Non Threaded
150.0 mm
150.0 mm
HDPE
Clip In
11.5 mm
27.0 mm
R 5,0759 - R 10,3054 Request the lead time here
Non Threaded
160.0 mm
160.0 mm
LDPE
Clip In
16.0 mm
26.0 mm
R 96,4896 - R 307,4746 Request the lead time here
156.0 mm
132.0 mm
27.0 mm
45.0 mm
R 94,26 - R 300,7169 Request the lead time here
M5 x 9
133.0 mm
110.0 mm
26.0 mm
40.0 mm
R 97,5965 - R 311,4165 Request the lead time here
M8 x 9
133.0 mm
117.0 mm
26.0 mm
40.0 mm
R 115,465 - R 368,2937 97 In stock - Delivery conditions may apply, visit our FAQs
M8 x 9
156.0 mm
132.0 mm
27.0 mm
45.0 mm
R 168,4378 - R 537,2358 Request the lead time here
M6 x 9
140.0 mm
120.0 mm
30.0 mm
48.0 mm
R 71,3947 - R 228,0717 50 In stock - Delivery conditions may apply, visit our FAQs
139.0 mm
117.0 mm
26.0 mm
41.0 mm
R 85,3416 - R 271,9967 56 In stock - Delivery conditions may apply, visit our FAQs
M5 x 9
121.0 mm
105.0 mm
26.0 mm
37.0 mm
R 99,8261 - R 311,4165 Request the lead time here
M5 x 9
133.0 mm
117.0 mm
26.0 mm
40.0 mm
R 103,7477 - R 330,5633 Request the lead time here
M8 x 9
139.0 mm
117.0 mm
26.0 mm
41.0 mm
R 158,966 - R 506,8262 Request the lead time here
M8 x 9
204.0 mm
179.0 mm
28.0 mm
50.0 mm
R 168,4378 - R 537,2358 Request the lead time here
M8 x 9
140.0 mm
120.0 mm
30.0 mm
48.0 mm
R 98,7351 - R 315,3585 75 In stock - Delivery conditions may apply, visit our FAQs
M6 x 9
112.0 mm
93.5 mm
21.0 mm
36.0 mm
R 96,4896 - R 307,4746 Request the lead time here
156.0 mm
132.0 mm
27.0 mm
45.0 mm
R 85,3416 - R 271,9967 35 In stock - Delivery conditions may apply, visit our FAQs
M6 x 9
121.0 mm
105.0 mm
26.0 mm
37.0 mm
R 97,5965 - R 311,4165 62 In stock - Delivery conditions may apply, visit our FAQs
M6 x 9
133.0 mm
117.0 mm
26.0 mm
40.0 mm
10252758 R 168,4378 - R 537,2358 Request the lead time here
M8 x 15
140.0 mm
117.0 mm
30.0 mm
48.0 mm
R 115,465 - R 368,2937 8 In stock - Delivery conditions may apply, visit our FAQs
M6 x 9
156.0 mm
132.0 mm
27.0 mm
45.0 mm
  • of 2
Handle Grip 132.0 mm M10 Duroplast Black

10252796

Price Range
R 546,246 - R 161,1481

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    56.0 mm
  • Overall Length
    160.0 mm
  • Thread Size
    M10 x 16
  • Colour
    Black
Packaging Handles 150.0 mm Non Threaded HDPE Yellow

10126530

Price Range
R 6,7237 - R 5,4462

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    150.0 mm
  • Overall Height
    27.0 mm
  • Overall Length
    150.0 mm
  • Thread Size
    Non Threaded
  • Colour
    Yellow
Packaging Handles 160.0 mm Non Threaded LDPE Black

10394984

Price Range
R 10,3054 - R 5,0759

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    160.0 mm
  • Overall Height
    26.0 mm
  • Overall Length
    160.0 mm
  • Thread Size
    Non Threaded
  • Colour
    Black
Handle Grip 132.0 mm Non Threaded Thermoplastic Black

10252710

Price Range
R 307,4746 - R 96,4896

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    45.0 mm
  • Overall Length
    156.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Handle Grip 110.0 mm M5 Thermoplastic Black

10252574

Price Range
R 300,7169 - R 94,26

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    110.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    133.0 mm
  • Thread Size
    M5 x 9
  • Colour
    Black
Handle Grip 117.0 mm M8 PA Black

10252611

Price Range
R 311,4165 - R 97,5965

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    133.0 mm
  • Thread Size
    M8 x 9
  • Colour
    Black
Handle Grip 179.0 mm M8 Thermoplastic Black

10252659

Price Range
R 368,2937 - R 115,465

Stock Levels
97 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    45.0 mm
  • Overall Length
    156.0 mm
  • Thread Size
    M8 x 9
  • Colour
    Black
Handle Grip 120.0 mm M6 Duroplast Black

10252765

Price Range
R 537,2358 - R 168,4378

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    120.0 mm
  • Overall Height
    48.0 mm
  • Overall Length
    140.0 mm
  • Thread Size
    M6 x 9
  • Colour
    Black
Handle Grip 117.0 mm Non Threaded Thermoplastic Black

10252697

Price Range
R 228,0717 - R 71,3947

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    41.0 mm
  • Overall Length
    139.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Handle Grip 105.0 mm M5 Thermoplastic Black

10252550

Price Range
R 271,9967 - R 85,3416

Stock Levels
56 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Hole Distance
    105.0 mm
  • Overall Height
    37.0 mm
  • Overall Length
    121.0 mm
  • Thread Size
    M5 x 9
  • Colour
    Black
Handle Grip 117.0 mm M5 Thermoplastic Black

10252598

Price Range
R 311,4165 - R 99,8261

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    133.0 mm
  • Thread Size
    M5 x 9
  • Colour
    Black
Handle Grip 117.0 mm M8 Thermoplastic Black

10252635

Price Range
R 330,5633 - R 103,7477

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    41.0 mm
  • Overall Length
    139.0 mm
  • Thread Size
    M8 x 9
  • Colour
    Black
Handle Grip 93.5 mm M8 Thermoplastic Black

10252666

Price Range
R 506,8262 - R 158,966

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    179.0 mm
  • Overall Height
    50.0 mm
  • Overall Length
    204.0 mm
  • Thread Size
    M8 x 9
  • Colour
    Black
Handle Grip 120.0 mm M8 Duroplast Black

10252772

Price Range
R 537,2358 - R 168,4378

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    120.0 mm
  • Overall Height
    48.0 mm
  • Overall Length
    140.0 mm
  • Thread Size
    M8 x 9
  • Colour
    Black
Handle Grip 93.5 mm M6 Thermoplastic Black

10252628

Price Range
R 315,3585 - R 98,7351

Stock Levels
75 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Hole Distance
    93.5 mm
  • Overall Height
    36.0 mm
  • Overall Length
    112.0 mm
  • Thread Size
    M6 x 9
  • Colour
    Black
Handle Grip 132.0 mm Non Threaded Thermoplastic Black

10252703

Price Range
R 307,4746 - R 96,4896

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    45.0 mm
  • Overall Length
    156.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Handle Grip 105.0 mm M6 Thermoplastic Black

10252567

Price Range
R 271,9967 - R 85,3416

Stock Levels
35 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Hole Distance
    105.0 mm
  • Overall Height
    37.0 mm
  • Overall Length
    121.0 mm
  • Thread Size
    M6 x 9
  • Colour
    Black
Handle Grip 117.0 mm M6 Thermoplastic Black

10252604

Price Range
R 311,4165 - R 97,5965

Stock Levels
62 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    133.0 mm
  • Thread Size
    M6 x 9
  • Colour
    Black
Handle Grip 117.0 mm M8 Duroplast Black

10252758

Price Range
R 537,2358 - R 168,4378

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    48.0 mm
  • Overall Length
    140.0 mm
  • Thread Size
    M8 x 15
  • Colour
    Black
Handle Grip 132.0 mm M6 Thermoplastic Black

10252642

Price Range
R 368,2937 - R 115,465

Stock Levels
8 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    45.0 mm
  • Overall Length
    156.0 mm
  • Thread Size
    M6 x 9
  • Colour
    Black