Menu Search

Pull Handles - Arch Shaped Metal

In stock

The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.

These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.

  • Material: , Steel, Die Cast Zinc Alloy, Aluminium, Stainless Steel
  • Colour: , Black, Natural, Grey, Silver

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
106 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Handle Material Mount Type View
Request the lead time here
M5
Aluminium
Rear Install Concealed
R 28,8738 - R 44,9149 Request the lead time here
M4
Die Cast Zinc Alloy
Screw Mount
R 96,3812 - R 175,8141 Request the lead time here
M4
Die Cast Zinc Alloy
Screw Mount
R 65,5696 - R 101,9972 Request the lead time here
R 45,6416 - R 70,9979 Request the lead time here
R 53,8485 - R 83,7642 Request the lead time here
R 244,2773 - R 445,586 20 In stock - Delivery conditions may apply, visit our FAQs
R 603,2734 - R 1 016,6672 Request the lead time here
R 107,3569 - R 166,9996 Request the lead time here
R 216,0151 - R 364,0485 Request the lead time here
R 51,1908 - R 79,6299 140 In stock - Delivery conditions may apply, visit our FAQs
R 300,474 - R 506,3614 30 In stock - Delivery conditions may apply, visit our FAQs
R 395,4298 - R 542,1461 Request the lead time here
Non Threaded
Aluminium
Front Mount
R 589,5641 - R 673,6248 Request the lead time here
M5
Stainless Steel
Threaded Insert
R 815,8406 - R 932,1484 Request the lead time here
M5
Stainless Steel
Threaded Insert
R 462,40 - R 1 473,4591 Request the lead time here
M8 x 14
R 149,4618 - R 149,4618 Request the lead time here
M5
R 329,5106 - R 329,5106 Request the lead time here
M5
R 337,3395 - R 1 066,4179 8 In stock - Delivery conditions may apply, visit our FAQs
M6 x 12
R 343,6336 - R 1 081,4693 Request the lead time here
M6 x 12
  • of 6
Metal One-Piece Pull Handles M5 100.0 mm | 3.937 in

20064549


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    Matt Anodized
  • Handle Shape
    Round Bar
  • Mount Type
    Rear Install Concealed
  • Thread Size
    M5
Plastic One-Piece Pull Handles 20.0 mm Zinc Alloy

20121488

Price Range
R 44,9149 - R 28,8738

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Die Cast Zinc Alloy
  • Handle Finish
    Chrome Plated
  • Handle Colour
    Natural
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
Pull Handle 28.5 mm 117.0 mm Zinc Alloy

20121471

Price Range
R 175,8141 - R 96,3812

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Die Cast Zinc Alloy
  • Handle Finish
    Powder Coated
  • Handle Colour
    Black
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
Plastic One-Piece Pull Handles 53.0 mm 300.0 mm Aluminium

20124250

Price Range
R 101,9972 - R 65,5696

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    300.0 mm
  • Mounting Hole Diameter
    8.5 mm
  • Commodity Code
    7616991099
Pull Handle 55.0 mm 300.0 mm Aluminium

20121501

Price Range
R 70,9979 - R 45,6416

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    300.0 mm
  • Commodity Code
    7616991099
Pull Handle 55.0 mm 536.0 mm Aluminium

20121525

Price Range
R 83,7642 - R 53,8485

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    500.0 mm
  • Commodity Code
    7616991099
Plastic One-Piece Pull Handles 53.0 mm Aluminium

20068660

Price Range
R 445,586 - R 244,2773

Stock Levels
20 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Hole Distance
    400.0 mm
  • Mounting Hole Diameter
    8.5 mm
  • Standard
    DIN
  • Standard
    ISO
  • Commodity Code
    7616991099
Plastic One-Piece Pull Handles 80.0 mm Steel

20064730

Price Range
R 1 016,6672 - R 603,2734

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    500.0 mm
  • Mounting Hole Diameter
    8.5 mm
  • Commodity Code
    7326909890
Plastic One-Piece Pull Handles 80.0 mm Steel

20064723

Price Range
R 166,9996 - R 107,3569

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    400.0 mm
  • Mounting Hole Diameter
    8.5 mm
  • Commodity Code
    7326909890
Pull Handle 55.0 mm Aluminium

20060640

Price Range
R 364,0485 - R 216,0151

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    400.0 mm
  • Commodity Code
    7616100099
Plastic One-Piece Pull Handles 53.0 mm Aluminium

20068646

Price Range
R 79,6299 - R 51,1908

Stock Levels
140 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Hole Distance
    200.0 mm
  • Mounting Hole Diameter
    8.5 mm
  • Commodity Code
    7616991099
Plastic One-Piece Pull Handles 53.0 mm Aluminium

20068677

Price Range
R 506,3614 - R 300,474

Stock Levels
30 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Mounting Hole Distance
    500.0 mm
  • Mounting Hole Diameter
    8.5 mm
  • Standard
    DIN
  • Standard
    ISO
  • Commodity Code
    7616991099
U-Handle 160.0 mm Non Threaded Aluminium Black

10210970

Price Range
R 542,1461 - R 395,4298

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Mount Type
    Front Mount
U-Handle 100.0 mm M5 x 10 Stainless Steel

10254271

Price Range
R 673,6248 - R 589,5641

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Stainless Steel
  • Handle Finish
    Semi Matte
  • Handle Colour
    Silver
  • Handle Shape
    U
  • Mount Type
    Threaded Insert
U-Handle 250.0 mm M5 x 10 Stainless Steel

10378809

Price Range
R 932,1484 - R 815,8406

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Stainless Steel
  • Handle Finish
    Semi Matte
  • Handle Colour
    Silver
  • Handle Shape
    U
  • Mount Type
    Threaded Insert
U-Handle 180.0 mm M8 Aluminium Black

10254172

Price Range
R 1 473,4591 - R 462,40

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8 x 14
  • Mounting Hole Distance
    180.0 mm
  • Commodity Code
    8302420090
U-Handle 88.0 mm M5 x 0.8 Aluminium Silver

10271919

Price Range
R 149,4618 - R 149,4618

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Mounting Hole Distance
    88.0 mm
  • Standard
    REACH
  • Standard
    RoHs
  • Commodity Code
    7326909890
U-Handle M5 235.0 mm 12.0 mm Aluminium

10386323

Price Range
R 329,5106 - R 329,5106

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Mounting Hole Distance
    235.0 mm
  • Standard
    RoHs
  • Standard
    REACH
  • Commodity Code
    7616999099
U-Handle 112.0 mm M6 Aluminium Black

10254103

Price Range
R 1 066,4179 - R 337,3395

Stock Levels
8 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M6 x 12
  • Mounting Hole Distance
    112.0 mm
  • Commodity Code
    7616999099
U-Handle 120.0 mm M6 Aluminium Black

10254110

Price Range
R 1 081,4693 - R 343,6336

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6 x 12
  • Mounting Hole Distance
    120.0 mm
  • Commodity Code
    7616999099