Menu Search

Pull Handles - Arch Shape Plastic

In stock

Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.

The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.

  • Material: PA, Nylon, Reinforced Polyamide Based Technopolymer
  • Colour: Black, Orange, Grey, Green, Yellow, Blue, Red, White
  • Front and Rear mounting options
.

Series Code: SR5587, SR5586

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
47 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Length Handle Material Mount Type Handle Colour Overall Height View
R 172,8351 - R 606,8927 Request the lead time here
M8
Glass Filled Nylon 6
Threaded Insert
Black
50.0 mm
R 3,8597 - R 4,3959 Request the lead time here
M6
15.0 mm
Nylon
Threaded
9.5 mm
10259207 R 164,5057 - R 422,2821 Request the lead time here
M6
Glass Filled Nylon 6
Threaded Insert
Black
50.0 mm
R 3,9981 - R 4,5698 Request the lead time here
M6
15.0 mm
Nylon
Threaded
9.5 mm
R 3,8597 - R 4,3959 Request the lead time here
M6
15.0 mm
Nylon
Threaded
9.5 mm
R 3,9981 - R 4,5698 Request the lead time here
M6
15.0 mm
Nylon
Threaded
9.5 mm
R 5,336 - R 6,0721 Request the lead time here
M8
17.0 mm
Nylon
Threaded
10.5 mm
R 91,6874 - R 122,036 Request the lead time here
Non Threaded
114.0 mm
GF PA
Screw Fix
Grey
33.0 mm
R 127,3438 - R 158,7905 Request the lead time here
Non Threaded
114.0 mm
GF PA
Screw Fix
Grey
33.0 mm
R 90,6252 - R 115,9868 Request the lead time here
Non Threaded
114.0 mm
GF PA
Screw Fix
Grey
33.0 mm
R 203,1785 - R 713,4987 Request the lead time here
M8
Glass Filled Nylon 6
Threaded Insert
Black
56.0 mm
R 193,1423 - R 397,0138 Request the lead time here
Non Threaded
112.4 mm
PPN
Screw Mount
Black
25.0 mm
R 85,8222 - R 98,0551 Request the lead time here
M2
63.5 mm
Nylon 6
Screw Mount
Black
27.0 mm
R 82,2265 - R 125,5802 Request the lead time here
M6
119.5 mm
Glass Filled Nylon 6
Threaded Insert
Black
35.0 mm
R 70,0506 - R 70,0506 Request the lead time here
M6
145.0 mm
PA
Plain
Black
40.0 mm
R 77,2415 - R 88,2512 Request the lead time here
M2
35.0 mm
Nylon 6
Screw Mount
Black
27.0 mm
R 111,1797 - R 202,7304 Request the lead time here
M8
146.0 mm
PA
Threaded Insert
Black
42.0 mm
R 77,2415 - R 88,2512 Request the lead time here
M2
35.0 mm
Nylon 6
Screw Mount
Grey
27.0 mm
R 214,594 - R 245,1773 Request the lead time here
M5
140.0 mm
Nylon
Screw Fix
Black
50.0 mm
R 3,9981 - R 4,5698 Request the lead time here
M6
15.0 mm
Nylon
Threaded
9.5 mm
  • of 3
Handle Grip 117.0 mm M8 PA Black

10259214

Price Range
R 606,8927 - R 172,8351

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    50.0 mm
  • Handle Colour
    Black
  • Handle Material
    Glass Filled Nylon 6
  • Material
    Glass Filled Nylon 6
Cover Cap M6 Nylon Yellow

10260586

Price Range
R 4,3959 - R 3,8597

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Yellow
  • Handle Material
    Nylon
  • Material
    Nylon
Handle Grip 117.0 mm M6 PA Black

10259207

Price Range
R 422,2821 - R 164,5057

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    50.0 mm
  • Handle Colour
    Black
  • Handle Material
    Glass Filled Nylon 6
  • Material
    Glass Filled Nylon 6
Cover Cap M6 Nylon Blue

10260579

Price Range
R 4,5698 - R 3,9981

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Blue
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M6 Nylon Black

10260593

Price Range
R 4,3959 - R 3,8597

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Black
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M6 Nylon Orange

10260630

Price Range
R 4,5698 - R 3,9981

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Orange
  • Handle Material
    Nylon
  • Material
    Nylon
Cover Cap M8 Nylon Green

10260692

Price Range
R 6,0721 - R 5,336

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.5 mm
  • Overall Length
    17.0 mm
  • Colour
    Green
  • Handle Material
    Nylon
  • Material
    Nylon
Curved Handle 93.5 mm Non Threaded GF PA Grey

10187944

Price Range
R 122,036 - R 91,6874

Stock Levels
Request the lead time here
Attributes
  • Base Length
    74.0 mm
  • Overall Height
    33.0 mm
  • Overall Length
    114.0 mm
  • Handle Colour
    Grey
  • Handle Material
    GF PA
Curved Handle 93.5 mm Non Threaded GF PA Grey

10187951

Price Range
R 158,7905 - R 127,3438

Stock Levels
Request the lead time here
Attributes
  • Base Length
    74.0 mm
  • Overall Height
    33.0 mm
  • Overall Length
    114.0 mm
  • Handle Colour
    Grey
  • Handle Material
    GF PA
Curved Handle 93.5 mm Non Threaded GF PA Grey

10187968

Price Range
R 115,9868 - R 90,6252

Stock Levels
Request the lead time here
Attributes
  • Base Length
    74.0 mm
  • Overall Height
    33.0 mm
  • Overall Length
    114.0 mm
  • Handle Colour
    Grey
  • Handle Material
    GF PA
Handle Grip 132.0 mm M8 PA Black

10259184

Price Range
R 713,4987 - R 203,1785

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    56.0 mm
  • Handle Colour
    Black
  • Handle Material
    Glass Filled Nylon 6
  • Material
    Glass Filled Nylon 6
Handle Grip 89.9 mm Non Threaded PP Black

10273739

Price Range
R 397,0138 - R 193,1423

Stock Levels
Request the lead time here
Attributes
  • Base Width
    3.2 mm
  • Mounting Hole Distance
    89.9 mm
  • Overall Height
    25.0 mm
  • Overall Length
    112.4 mm
  • Handle Colour
    Black
Handle Grip 28.5 mm M2 Nylon Black

10273715

Price Range
R 98,0551 - R 85,8222

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    28.5 mm
  • Overall Height
    27.0 mm
  • Overall Length
    63.5 mm
  • Handle Colour
    Black
  • Handle Material
    Nylon 6
Handle Grip 93.4 mm M6 PA Black

10260517

Price Range
R 125,5802 - R 82,2265

Stock Levels
Request the lead time here
Attributes
  • Base Length
    119.5 mm
  • Mounting Hole Distance
    93.4 mm
  • Overall Height
    35.0 mm
  • Overall Length
    119.5 mm
  • Bar End Material
    PA
Handle Grip 117.0 mm M6 PA Black

10260494

Price Range
R 70,0506 - R 70,0506

Stock Levels
Request the lead time here
Attributes
  • Base Length
    145.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    145.0 mm
  • Bar End Material
    PA
  • Handle Colour
    Black
Handle Grip 28.5 mm M2 Nylon Black

10273708

Price Range
R 88,2512 - R 77,2415

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    28.5 mm
  • Overall Height
    27.0 mm
  • Overall Length
    35.0 mm
  • Handle Colour
    Black
  • Handle Material
    Nylon 6
Handle Grip 117.0 mm M8 PA Black

10260531

Price Range
R 202,7304 - R 111,1797

Stock Levels
Request the lead time here
Attributes
  • Base Length
    145.0 mm
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    42.0 mm
  • Overall Length
    146.0 mm
  • Bar End Material
    PA
Handle Grip 28.5 mm M2 Nylon Grey

10273692

Price Range
R 88,2512 - R 77,2415

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    28.5 mm
  • Overall Height
    27.0 mm
  • Overall Length
    35.0 mm
  • Handle Colour
    Grey
  • Handle Material
    Nylon 6
Handle Grip 120.0 mm M5 Nylon Black

10273760

Price Range
R 245,1773 - R 214,594

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    50.0 mm
  • Overall Length
    140.0 mm
  • Handle Colour
    Black
  • Handle Material
    Nylon
  • Handle Style
    Curved Handle
Cover Cap M6 Nylon Green

10260616

Price Range
R 4,5698 - R 3,9981

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    15.0 mm
  • Colour
    Green
  • Handle Material
    Nylon
  • Material
    Nylon