Menu Search

Flexible Protective Netting 25.0 mm 10.0 mm 250.0 m Black 30% PCR

Essentra Part Number:

20950095

Manufacturer Part Number:

20950095

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 4 997,1537
10 + R 4 497,4384
Standard pack: 1

Order in multiple of 1

Total price:

R 4 997,15

1 x R 4 997,1537

Specifications

Imperial
Metric
SKU attributes
Minimum Wrapping Diameter 10.0 mm
Maximum Wrapping Diameter 25.0 mm
Overall Length 250.0 m
Colour Black
Material 30% PCR
Priced Per Roll
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us