Menu Search

Flexible Protective Netting 17.0 mm 6.0 mm 250.0 m Orange 30% PCR

Essentra Part Number:

20950088

Manufacturer Part Number:

20950088

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 3 398,7991
10 + R 3 058,9192
Standard pack: 1

Order in multiple of 1

Total price:

R 3 398,80

1 x R 3 398,7991

Specifications

Imperial
Metric
SKU attributes
Minimum Wrapping Diameter 6.0 mm
Maximum Wrapping Diameter 17.0 mm
Overall Length 250.0 m
Colour Orange
Material 30% PCR
Priced Per Roll
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us