Menu Search

Conduit Fitting M20 Brass

This swivel fitting is made of two part fitting comprising a shall and body with external thread made of nickel plated brass. The external thread swivels about the main body. It can be secured with a locknut. The Thread size is M20
Essentra Part Number:

10276679

Manufacturer Part Number:

494592

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 R 223,9613
50 + R 219,406
Standard pack: 10

Order in multiple of 10

Total price:

R 2 239,61

10 x R 223,9613

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Nickel
Type Metal Conduit;Equipment
Thread Size M20
Commodity Code 7318220039
Style Swivel
Full Material Brass

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us