Menu Search

Precision Adjusters

In production

These Precision Adjusters give fine-tuning capabilities, allowing for accurate placement, alignment, or calibration of an object.

They are designed for applications with limited space and may easily make minute modifications to ensure maximum performance and desired outcomes.

It provides movement stability and reproducibility. Once adjusted, it maintains its position, guaranteeing stability during operation. This is especially critical when vibrations, external pressures, or temperature changes may impact placement. Commonly used in electronics, robotics, machine tools, and medical devices.

  • Designed for applications with limited space.
  • It provides movement stability and reproducibility.
  • Used in electronics, robotics, machine tools, and medical devices.
Material: Stainless Steel, Steel Series Code: SR62080, SR62060, SR62002, SR62000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
109 results
Product SKUs information
Essentra Part Number Price range Availability h2 For Bolt d1 Material h3 Adjuster Type h1 View
R 2 115,081 - R 2 820,0343 Request the lead time here
63.0
M20
58.0
Stainless Steel
23.0
With Locknut
86.0
R 672,8899 - R 897,1128 Request the lead time here
15.0
M5
25.0
Steel
4.0
Standard
19.0
R 742,766 - R 990,2073 Request the lead time here
28.0
M5
25.0
Steel
15.0
Standard
43.0
R 1 022,713 - R 1 363,4699 Request the lead time here
41.0
M10
32.0
Steel
14.0
With Locknut
55.0
R 3 443,8339 - R 4 591,7049 Request the lead time here
77.0
M20
70.0
Stainless Steel
29.0
With Locknut
106.0
R 1 760,3931 - R 2 347,0434 Request the lead time here
33.0
M24
70.0
Stainless Steel
10.0
Standard
43.0
R 1 374,3051 - R 1 832,2594 Request the lead time here
49.0
M16
45.0
Stainless Steel
18.0
With Locknut
67.0
R 777,9252 - R 1 037,3074 Request the lead time here
29.0
M16
45.0
Stainless Steel
7.0
With Locknut
36.0
R 829,2267 - R 1 105,6357 Request the lead time here
20.0
M4
25.0
Steel
4.0
With Locknut
24.0
R 1 920,268 - R 2 560,2099 Request the lead time here
33.0
M20
70.0
Stainless Steel
10.0
Standard
43.0
R 800,2591 - R 1 066,9384 Request the lead time here
15.0
M5
25.0
Stainless Steel
4.0
Standard
19.0
R 1 760,3931 - R 2 347,0434 Request the lead time here
33.0
M30
70.0
Stainless Steel
10.0
Standard
43.0
R 829,2267 - R 1 105,6357 Request the lead time here
20.0
M6
25.0
Steel
4.0
With Locknut
24.0
R 800,2591 - R 1 066,9384 Request the lead time here
15.0
M4
25.0
Stainless Steel
4.0
Standard
19.0
R 870,1353 - R 1 160,2541 Request the lead time here
24.0
M10
32.0
Steel
5.0
With Locknut
29.0
R 931,8297 - R 1 242,5133 Request the lead time here
29.0
M12
45.0
Steel
7.0
With Locknut
36.0
R 777,9252 - R 1 037,3074 Request the lead time here
29.0
M12
45.0
Stainless Steel
7.0
With Locknut
36.0
R 931,8297 - R 1 242,5133 Request the lead time here
29.0
M16
45.0
Steel
7.0
With Locknut
36.0
R 1 493,7138 - R 1 991,4709 Request the lead time here
44.0
M30
70.0
Steel
10.0
With Locknut
54.0
R 765,0999 - R 1 020,0594 Request the lead time here
24.0
M10
32.0
Stainless Steel
5.0
With Locknut
29.0
  • of 6
Precision Adjuster M20 58.0 86.0 Stainless Steel

20202163

Price Range
R 2 820,0343 - R 2 115,081

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    86.0
  • h2
    63.0
  • h3
    23.0
Precision Adjuster M5 25.0 19.0 Steel

20202224

Price Range
R 897,1128 - R 672,8899

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M5
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0
Precision Adjuster M5 25.0 43.0 Steel

20202286

Price Range
R 990,2073 - R 742,766

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M5
  • h1
    43.0
  • h2
    28.0
  • h3
    15.0
Precision Adjuster M10 32.0 55.0 Steel

20202316

Price Range
R 1 363,4699 - R 1 022,713

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M10
  • h1
    55.0
  • h2
    41.0
  • h3
    14.0
Precision Adjuster M20 70.0 106.0 Stainless Steel

20202170

Price Range
R 4 591,7049 - R 3 443,8339

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    106.0
  • h2
    77.0
  • h3
    29.0
Precision Adjuster M24 70.0 43.0 Stainless Steel

20202149

Price Range
R 2 347,0434 - R 1 760,3931

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M24
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M16 45.0 67.0 Stainless Steel

20201692

Price Range
R 1 832,2594 - R 1 374,3051

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    67.0
  • h2
    49.0
  • h3
    18.0
Precision Adjuster M16 45.0 36.0 Stainless Steel

20199869

Price Range
R 1 037,3074 - R 777,9252

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M4 25.0 24.0 Steel

20199630

Price Range
R 1 105,6357 - R 829,2267

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M4
  • h1
    24.0
  • h2
    20.0
  • h3
    4.0
Precision Adjuster M20 70.0 43.0 Stainless Steel

20199593

Price Range
R 2 560,2099 - R 1 920,268

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M5 25.0 19.0 Stainless Steel

20199616

Price Range
R 1 066,9384 - R 800,2591

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M5
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0
Precision Adjuster M30 70.0 43.0 Stainless Steel

20199623

Price Range
R 2 347,0434 - R 1 760,3931

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M30
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M6 25.0 24.0 Steel

20199654

Price Range
R 1 105,6357 - R 829,2267

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    24.0
  • h2
    20.0
  • h3
    4.0
Precision Adjuster M4 25.0 19.0 Stainless Steel

20199609

Price Range
R 1 066,9384 - R 800,2591

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M4
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0
Precision Adjuster M10 32.0 29.0 Steel

20199685

Price Range
R 1 160,2541 - R 870,1353

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M10
  • h1
    29.0
  • h2
    24.0
  • h3
    5.0
Precision Adjuster M12 45.0 36.0 Steel

20199708

Price Range
R 1 242,5133 - R 931,8297

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M12
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M12 45.0 36.0 Stainless Steel

20199852

Price Range
R 1 037,3074 - R 777,9252

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M12
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M16 45.0 36.0 Steel

20199715

Price Range
R 1 242,5133 - R 931,8297

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M30 70.0 54.0 Steel

20199777

Price Range
R 1 991,4709 - R 1 493,7138

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M30
  • h1
    54.0
  • h2
    44.0
  • h3
    10.0
Precision Adjuster M10 32.0 29.0 Stainless Steel

20199838

Price Range
R 1 020,0594 - R 765,0999

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M10
  • h1
    29.0
  • h2
    24.0
  • h3
    5.0