Menu Search

Precision Adjusters

In production

These Precision Adjusters give fine-tuning capabilities, allowing for accurate placement, alignment, or calibration of an object.

They are designed for applications with limited space and may easily make minute modifications to ensure maximum performance and desired outcomes.

It provides movement stability and reproducibility. Once adjusted, it maintains its position, guaranteeing stability during operation. This is especially critical when vibrations, external pressures, or temperature changes may impact placement. Commonly used in electronics, robotics, machine tools, and medical devices.

  • Designed for applications with limited space.
  • It provides movement stability and reproducibility.
  • Used in electronics, robotics, machine tools, and medical devices.
Material: Stainless Steel, Steel Series Code: SR62080, SR62060, SR62002, SR62000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
109 results
Product SKUs information
Essentra Part Number Price range Availability h2 For Bolt d1 Material h3 Adjuster Type h1 View
R 762,6718 - R 1 016,968 Request the lead time here
29.0
M12
45.0
Stainless Steel
7.0
With Locknut
36.0
R 695,2497 - R 926,9996 Request the lead time here
18.0
M10
32.0
Steel
5.0
Standard
23.0
R 688,3123 - R 917,6775 Request the lead time here
18.0
M6
32.0
Steel
5.0
Standard
23.0
R 869,7667 - R 1 159,6166 Request the lead time here
28.0
M5
25.0
Stainless Steel
15.0
Standard
43.0
R 1 081,1382 - R 1 441,4453 Request the lead time here
33.0
M4
25.0
Stainless Steel
10.0
With Locknut
43.0
R 659,6959 - R 879,5223 Request the lead time here
15.0
M6
25.0
Steel
4.0
Standard
19.0
R 907,9219 - R 1 210,5626 Request the lead time here
28.0
M20
58.0
Steel
9.0
Standard
37.0
R 1 135,7696 - R 1 514,2872 Request the lead time here
28.0
M20
58.0
Stainless Steel
9.0
Standard
37.0
R 1 347,3579 - R 1 796,3327 Request the lead time here
49.0
M12
45.0
Stainless Steel
18.0
With Locknut
67.0
R 3 376,3077 - R 4 501,6714 Request the lead time here
77.0
M24
70.0
Stainless Steel
29.0
With Locknut
106.0
R 3 376,3077 - R 4 501,6714 Request the lead time here
77.0
M30
70.0
Stainless Steel
29.0
With Locknut
106.0
R 1 347,3579 - R 1 796,3327 Request the lead time here
49.0
M16
45.0
Stainless Steel
18.0
With Locknut
67.0
R 1 055,7736 - R 1 407,6259 Request the lead time here
42.0
M16
45.0
Stainless Steel
25.0
Standard
67.0
R 2 830,8608 - R 3 774,3366 Request the lead time here
66.0
M20
70.0
Stainless Steel
40.0
Standard
106.0
R 1 214,0313 - R 1 618,7806 Request the lead time here
41.0
M8
32.0
Stainless Steel
14.0
With Locknut
55.0
R 2 073,6088 - R 2 764,7395 Request the lead time here
63.0
M16
58.0
Stainless Steel
23.0
With Locknut
86.0
R 2 830,8608 - R 3 774,3366 Request the lead time here
66.0
M24
70.0
Stainless Steel
40.0
Standard
106.0
R 898,8167 - R 1 198,4223 Request the lead time here
33.0
M5
25.0
Steel
10.0
With Locknut
43.0
R 728,2019 - R 970,7914 Request the lead time here
28.0
M5
25.0
Steel
15.0
Standard
43.0
R 1 175,6592 - R 1 567,6179 Request the lead time here
33.0
M20
70.0
Steel
10.0
Standard
43.0
  • of 6
Precision Adjuster M12 45.0 36.0 Stainless Steel

20199852

Price Range
R 1 016,968 - R 762,6718

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M12
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M10 32.0 23.0 Steel

20200398

Price Range
R 926,9996 - R 695,2497

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M10
  • h1
    23.0
  • h2
    18.0
  • h3
    5.0
Precision Adjuster M6 32.0 23.0 Steel

20200374

Price Range
R 917,6775 - R 688,3123

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    23.0
  • h2
    18.0
  • h3
    5.0
Precision Adjuster M5 25.0 43.0 Stainless Steel

20200268

Price Range
R 1 159,6166 - R 869,7667

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M5
  • h1
    43.0
  • h2
    28.0
  • h3
    15.0
Precision Adjuster M4 25.0 43.0 Stainless Steel

20200275

Price Range
R 1 441,4453 - R 1 081,1382

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M4
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M6 25.0 19.0 Steel

20200367

Price Range
R 879,5223 - R 659,6959

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0
Precision Adjuster M20 58.0 37.0 Steel

20200435

Price Range
R 1 210,5626 - R 907,9219

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    37.0
  • h2
    28.0
  • h3
    9.0
Precision Adjuster M20 58.0 37.0 Stainless Steel

20201371

Price Range
R 1 514,2872 - R 1 135,7696

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    37.0
  • h2
    28.0
  • h3
    9.0
Precision Adjuster M12 45.0 67.0 Stainless Steel

20201685

Price Range
R 1 796,3327 - R 1 347,3579

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M12
  • h1
    67.0
  • h2
    49.0
  • h3
    18.0
Precision Adjuster M24 70.0 106.0 Stainless Steel

20201722

Price Range
R 4 501,6714 - R 3 376,3077

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    106.0
  • h2
    77.0
  • h3
    29.0
Precision Adjuster M30 70.0 106.0 Stainless Steel

20201739

Price Range
R 4 501,6714 - R 3 376,3077

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M30
  • h1
    106.0
  • h2
    77.0
  • h3
    29.0
Precision Adjuster M16 45.0 67.0 Stainless Steel

20201692

Price Range
R 1 796,3327 - R 1 347,3579

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    67.0
  • h2
    49.0
  • h3
    18.0
Precision Adjuster M16 45.0 67.0 Stainless Steel

20201586

Price Range
R 1 407,6259 - R 1 055,7736

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M16
  • h1
    67.0
  • h2
    42.0
  • h3
    25.0
Precision Adjuster M20 70.0 106.0 Stainless Steel

20201623

Price Range
R 3 774,3366 - R 2 830,8608

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    106.0
  • h2
    66.0
  • h3
    40.0
Precision Adjuster M8 32.0 55.0 Stainless Steel

20201678

Price Range
R 1 618,7806 - R 1 214,0313

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M8
  • h1
    55.0
  • h2
    41.0
  • h3
    14.0
Precision Adjuster M16 58.0 86.0 Stainless Steel

20201708

Price Range
R 2 764,7395 - R 2 073,6088

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    86.0
  • h2
    63.0
  • h3
    23.0
Precision Adjuster M24 70.0 106.0 Stainless Steel

20201630

Price Range
R 3 774,3366 - R 2 830,8608

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M24
  • h1
    106.0
  • h2
    66.0
  • h3
    40.0
Precision Adjuster M5 25.0 43.0 Steel

20202309

Price Range
R 1 198,4223 - R 898,8167

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M5
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M5 25.0 43.0 Steel

20202286

Price Range
R 970,7914 - R 728,2019

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M5
  • h1
    43.0
  • h2
    28.0
  • h3
    15.0
Precision Adjuster M20 70.0 43.0 Steel

20202231

Price Range
R 1 567,6179 - R 1 175,6592

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0