Menu Search

Precision Adjusters - Tilt Head

In production

These Tilt Head Precision Adjusters provide fine-tuning capabilities, allowing for exact item positioning, alignment, or calibration. The tilt mechanism is the adjusters heart, allowing for exact angular adjustment of the mounting platform.

They are designed for applications with limited space and may be modified to provide optimal performance and desired outcomes.

Once adjusted, it retains its position, ensuring steadiness during operation. This is especially important when vibrations, external forces, or temperature changes may affect installation. Commonly found in electronics, robotics, machine tools, and medical equipment.

  • Once adjusted, it retains its position, ensuring steadiness during operation.
  • Designed for applications with limited space.
  • Used in electronics, robotics, machine tools, and medical equipment.
Material: Steel, Stainless Steel Series Code: , SR62120, SR62100, SR62042, SR62040

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
116 results
Product SKUs information
Essentra Part Number Price range Availability h2 For Bolt d1 Material d2 d3 h1 View
R 1 313,1049 - R 1 750,8065 Request the lead time here
26.0
M8
32.0
Stainless Steel
9.0
M20x1.0
31.0
R 1 313,1049 - R 1 750,8065 Request the lead time here
26.0
M10
32.0
Stainless Steel
11.0
M20x1.0
31.0
R 1 524,4764 - R 2 032,6352 Request the lead time here
34.0
M10
45.0
Stainless Steel
11.0
M30x1.5
41.0
R 1 841,6421 - R 2 455,3783 Request the lead time here
44.0
M24
58.0
Stainless Steel
26.0
M40x1.5
53.0
R 1 330,0146 - R 1 773,3528 Request the lead time here
50.0
M4
25.0
Stainless Steel
4.5
M15x1.0
35.0
R 1 330,0146 - R 1 773,3528 Request the lead time here
50.0
M5
25.0
Stainless Steel
5.5
M15x1.0
35.0
R 1 602,9549 - R 2 137,1286 Request the lead time here
79.0
M16
45.0
Stainless Steel
17.5
M30x1.5
54.0
R 3 676,5637 - R 4 902,0849 Request the lead time here
123.0
M30
70.0
Stainless Steel
33
M50x1.5
83.0
R 1 636,9911 - R 2 182,6548 Request the lead time here
35.0
M5
25.0
Stainless Steel
5.5
M15x1.0
50.0
R 1 398,3039 - R 1 864,4052 Request the lead time here
63.0
M10
32.0
Stainless Steel
11.0
M20x1.0
43.0
R 3 676,5637 - R 4 902,0849 Request the lead time here
123.0
M24
70.0
Stainless Steel
26.0
M50x1.5
83.0
R 1 841,6421 - R 2 455,3783 Request the lead time here
43.0
M6
32.0
Stainless Steel
6.6
M20x1.0
63.0
R 1 330,0146 - R 1 773,3528 Request the lead time here
50.0
M6
25.0
Stainless Steel
6.6
M15x1.0
35.0
R 1 398,3039 - R 1 864,4052 Request the lead time here
63.0
M6
32.0
Stainless Steel
6.6
M20x1.0
43.0
R 2 285,1971 - R 3 046,7849 Request the lead time here
102.0
M16
58.0
Stainless Steel
22.0
M40x1.5
70.0
R 2 285,1971 - R 3 046,7849 Request the lead time here
102.0
M24
58.0
Stainless Steel
26.0
M40x1.5
70.0
R 1 922,722 - R 2 563,5571 Request the lead time here
54.0
M16
45.0
Stainless Steel
17.5
M30x1.5
79.0
R 1 602,9549 - R 2 137,1286 Request the lead time here
79.0
M12
45.0
Stainless Steel
13.5
M30x1.5
54.0
R 2 285,1971 - R 3 046,7849 Request the lead time here
102.0
M20
58.0
Stainless Steel
26.0
M40x1.5
70.0
R 2 046,2931 - R 2 728,3185 Request the lead time here
54.0
M10
45.0
Stainless Steel
11.0
M30x1.5
79.0
  • of 6
Precision Adjuster M8 32.0 31.0 Stainless Steel

20201418

Price Range
R 1 750,8065 - R 1 313,1049

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M8
  • h1
    31.0
  • h2
    26.0
  • d1
    32.0
  • d2
    9.0
Precision Adjuster M10 32.0 31.0 Stainless Steel

20201425

Price Range
R 1 750,8065 - R 1 313,1049

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    31.0
  • h2
    26.0
  • d1
    32.0
  • d2
    11.0
Precision Adjuster M10 45.0 41.0 Stainless Steel

20201432

Price Range
R 2 032,6352 - R 1 524,4764

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    41.0
  • h2
    34.0
  • d1
    45.0
  • d2
    11.0
Precision Adjuster M24 58.0 53.0 Stainless Steel

20201487

Price Range
R 2 455,3783 - R 1 841,6421

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M24
  • h1
    53.0
  • h2
    44.0
  • d1
    58.0
  • d2
    26.0
Precision Adjuster M4 25.0 35.0 Stainless Steel

20201746

Price Range
R 1 773,3528 - R 1 330,0146

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M4
  • h1
    35.0
  • h2
    50.0
  • d1
    25.0
  • d2
    4.5
Precision Adjuster M5 25.0 35.0 Stainless Steel

20201753

Price Range
R 1 773,3528 - R 1 330,0146

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M5
  • h1
    35.0
  • h2
    50.0
  • d1
    25.0
  • d2
    5.5
Precision Adjuster M16 45.0 54.0 Stainless Steel

20201807

Price Range
R 2 137,1286 - R 1 602,9549

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    54.0
  • h2
    79.0
  • d1
    45.0
  • d2
    17.5
Precision Adjuster M30 70.0 83.0 Stainless Steel

20201852

Price Range
R 4 902,0849 - R 3 676,5637

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M30
  • h1
    83.0
  • h2
    123.0
  • d1
    70.0
  • d2
    33
Precision Adjuster M5 25.0 50.0 Stainless Steel

20201876

Price Range
R 2 182,6548 - R 1 636,9911

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M5
  • h1
    50.0
  • h2
    35.0
  • h3
    15.0
  • d1
    25.0
Precision Adjuster M10 32.0 43.0 Stainless Steel

20201784

Price Range
R 1 864,4052 - R 1 398,3039

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    43.0
  • h2
    63.0
  • d1
    32.0
  • d2
    11.0
Precision Adjuster M24 70.0 83.0 Stainless Steel

20201845

Price Range
R 4 902,0849 - R 3 676,5637

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M24
  • h1
    83.0
  • h2
    123.0
  • d1
    70.0
  • d2
    26.0
Precision Adjuster M6 32.0 63.0 Stainless Steel

20201890

Price Range
R 2 455,3783 - R 1 841,6421

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    63.0
  • h2
    43.0
  • h3
    20.0
  • d1
    32.0
Precision Adjuster M6 25.0 35.0 Stainless Steel

20201760

Price Range
R 1 773,3528 - R 1 330,0146

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    35.0
  • h2
    50.0
  • d1
    25.0
  • d2
    6.6
Precision Adjuster M6 32.0 43.0 Stainless Steel

20201777

Price Range
R 1 864,4052 - R 1 398,3039

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    43.0
  • h2
    63.0
  • d1
    32.0
  • d2
    6.6
Precision Adjuster M16 58.0 70.0 Stainless Steel

20201814

Price Range
R 3 046,7849 - R 2 285,1971

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    70.0
  • h2
    102.0
  • d1
    58.0
  • d2
    22.0
Precision Adjuster M24 58.0 70.0 Stainless Steel

20201838

Price Range
R 3 046,7849 - R 2 285,1971

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M24
  • h1
    70.0
  • h2
    102.0
  • d1
    58.0
  • d2
    26.0
Precision Adjuster M16 45.0 79.0 Stainless Steel

20201937

Price Range
R 2 563,5571 - R 1 922,722

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    79.0
  • h2
    54.0
  • h3
    25.0
  • d1
    45.0
Precision Adjuster M12 45.0 54.0 Stainless Steel

20201791

Price Range
R 2 137,1286 - R 1 602,9549

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M12
  • h1
    54.0
  • h2
    79.0
  • d1
    45.0
  • d2
    13.5
Precision Adjuster M20 58.0 70.0 Stainless Steel

20201821

Price Range
R 3 046,7849 - R 2 285,1971

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M20
  • h1
    70.0
  • h2
    102.0
  • d1
    58.0
  • d2
    26.0
Precision Adjuster M10 45.0 79.0 Stainless Steel

20201913

Price Range
R 2 728,3185 - R 2 046,2931

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    79.0
  • h2
    54.0
  • h3
    25.0
  • d1
    45.0