10395240
497059
| Quantity | Unit price |
|---|---|
| 35 - 349 | R 36,8801 |
| 350 - 699 | R 17,6691 |
| 700 - 1049 | R 16,7645 |
| 1050 + | R 15,8901 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Style | Small Clip |
|---|---|
| Colour | Clear |
| Connector Type Included | Included |
| Full Material | Polystyrene;Polyacetal |
| Head Style | Card Holder |
| Rod Included | Not Included |
| Shelf End Clip Style | Small Clip |
| Base Length | 38.5 mm |
| Base Length | 1.516 in |
| Head Length | 1.063 in |
| Head Length | 27.0 mm |
| Head Width | 1.063 in |
| Head Width | 27.0 mm |
| Price per piece incl VAT | 2.0174 GBP |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue