10395226
497055
| Quantity | Unit price |
|---|---|
| 20 - 199 | R 39,6958 |
| 200 - 599 | R 19,0259 |
| 600 - 999 | R 18,0912 |
| 1000 + | R 17,1264 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Style | Small Clip |
|---|---|
| Colour | Clear |
| Connector Type Included | Included |
| Full Material | Polystyrene;Polyacetal |
| Head Style | Card Holder |
| Rod Included | Included |
| Shelf End Clip Style | Small Clip |
| Base Length | 1.516 in |
| Base Length | 38.5 mm |
| Head Length | 1.22 in |
| Head Length | 31.0 mm |
| Head Width | 1.969 in |
| Head Width | 50.0 mm |
| Length Between Clips | 3.937 in |
| Length Between Clips | 100.0 mm |
| Price per piece incl VAT | 2.1714 GBP |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue