10395103
497024
| Quantity | Unit price |
|---|---|
| 500 + | R 35,5945 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Style | Magnetic Base |
|---|---|
| Base Type | Magnetic Base |
| Colour | Clear |
| Full Material | Polystyrene |
| Base Diameter | 0.787 in |
| Base Diameter | 20.0 mm |
| Base Height | 0.906 in |
| Base Height | 23.0 mm |
| Price per piece incl VAT | 1.8684 GBP |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue