10303139
551637
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 7,212 |
| 5000 + | R 6,4893 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Mounting Method | Panel Edge |
|---|---|
| Thread Size | M5 |
| Overall Length | 1.063 in |
| Overall Length | 27.0 mm |
| Overall Width | 0.709 in |
| Overall Width | 18.0 mm |
| Full Material | Polyamide |
| Colour | Black |
| Price per piece incl VAT | 0.2819 GBP |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue