Menu Search

Pipe Cap DN 50 55.1 mm LDPE - PCR Green

Essentra Part Number:

20749194

Manufacturer Part Number:

20749194

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 5,0662
1000 - 4999 R 3,6187
5000 + R 3,2568
Standard pack: 1000

Order in multiple of 100

Total price:

R 506,62

100 x R 5,0662

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Nominal Pipe Size DN 50
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us