Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Hose Clamps feature a proprietary interlocking design. This offers secure and better sealing from hoses and tubing, fittings, and other components to help avoid leaks. This able helps in guaranteeing a stable connection. Features a push lock. Resistant to chemicals.
Material: Nylon 6/6, PA Colour: Black, Natural, White, Grey Material Flammability Standard: UL94 V-2, Series Code: SRV0000, SRV0002, SRV0001, SR1934, SRSHC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | Colour | d1 | Mount Style | W | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 4,4246 - R 8,0659 | 100 In stock - Delivery conditions may apply, visit our FAQs |
0.362 in
9.2 mm
|
Black
|
0.315 in
8.0 mm
|
Interlocking Design
|
0.197 in
5.0 mm
|
1
|
||
| R 4,7728 - R 8,7187 | Request the lead time here |
0.472 in
12.0 mm
|
Black
|
0.402 in
10.2 mm
|
Interlocking Design
|
0.236 in
6.0 mm
|
1
|
||
| R 11,185 - R 24,6331 | Request the lead time here |
1.516 in
38.5 mm
|
Black
|
1.378 in
35.0 mm
|
Interlocking Design
|
0.315 in
8.0 mm
|
1
|
||
| R 4,2215 - R 7,7177 | Request the lead time here |
0.315 in
8.0 mm
|
Black
|
0.26 in
6.6 mm
|
Interlocking Design
|
0.197 in
5.0 mm
|
1
|
||
| R 11,6637 - R 25,7211 | Request the lead time here |
1.752 in
44.5 mm
|
White
|
1.614 in
41.0 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
| R 6,5282 - R 10,6047 | Request the lead time here |
0.807 in
20.5 mm
|
White
|
0.717 in
18.2 mm
|
Quick Assembly
|
0.276 in
7.0 mm
|
1
|
||
| R 6,8763 - R 11,1559 | Request the lead time here |
0.984 in
25.0 mm
|
White
|
0.866 in
22.0 mm
|
Quick Assembly
|
0.276 in
7.0 mm
|
1
|
||
| R 4,7728 - R 8,7187 | Request the lead time here |
0.472 in
12.0 mm
|
White
|
0.402 in
10.2 mm
|
Quick Assembly
|
0.236 in
6.0 mm
|
1
|
||
| R 6,151 - R 10,0244 | Request the lead time here |
0.677 in
17.2 mm
|
Grey
|
0.591 in
15.0 mm
|
Quick Assembly
|
0.276 in
7.0 mm
|
1
|
||
| R 6,8763 - R 11,1559 | Request the lead time here |
0.984 in
25.0 mm
|
Grey
|
0.866 in
22.0 mm
|
Quick Assembly
|
0.276 in
7.0 mm
|
1
|
||
| R 7,181 - R 11,6637 | Request the lead time here |
1.181 in
30.0 mm
|
Grey
|
1.063 in
27.0 mm
|
Quick Assembly
|
0.295 in
7.5 mm
|
1
|
||
| R 14,0284 - R 27,4765 | Request the lead time here |
2.382 in
60.5 mm
|
Grey
|
2.224 in
56.5 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
| R 27,2734 - R 44,2177 | Request the lead time here |
2.756 in
70.0 mm
|
White
|
2.598 in
66.0 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
| R 11,185 - R 24,6331 | Request the lead time here |
1.516 in
38.5 mm
|
Grey
|
1.378 in
35.0 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
| R 11,8958 - R 26,2579 | Request the lead time here |
1.87 in
47.5 mm
|
Grey
|
0.433 in
11.0 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
| R 4,9759 - R 9,0524 | Request the lead time here |
0.531 in
13.5 mm
|
White
|
0.472 in
12.0 mm
|
Quick Assembly
|
0.236 in
6.0 mm
|
1
|
||
| R 9,0234 - R 14,6522 | Request the lead time here |
1.28 in
32.5 mm
|
Grey
|
1.161 in
29.5 mm
|
Quick Assembly
|
0.295 in
7.5 mm
|
1
|
||
| R 4,5987 - R 8,3851 | Request the lead time here |
0.413 in
10.5 mm
|
Grey
|
0.362 in
9.2 mm
|
Quick Assembly
|
0.197 in
5.0 mm
|
1
|
||
| R 4,2215 - R 7,7177 | Request the lead time here |
0.315 in
8.0 mm
|
White
|
0.26 in
6.6 mm
|
Quick Assembly
|
0.197 in
5.0 mm
|
1
|
||
| R 4,5987 - R 8,3851 | Request the lead time here |
0.413 in
10.5 mm
|
White
|
0.362 in
9.2 mm
|
Quick Assembly
|
0.197 in
5.0 mm
|
1